Fringe Grating 3D Camera
ALSONTECH offers compact, highly integrated fringe structured light 3D cameras for high-precision vision guidance in collaborative robot applications. Delivering fast, accurate 3D imaging, these cameras achieve sub-millimeter positioning accuracy when integrated with Universal Robots and support flexible installation.
Overview
ALSONTECH offers compact, highly integrated fringe structured light 3D cameras for high-precision vision guidance in collaborative robot applications. Delivering fast, accurate 3D imaging, these cameras achieve sub-millimeter positioning accuracy when integrated with Universal Robots and support flexible installation.
Designed to enhance automation in applications such as machine tending, bin picking, depalletizing, assembly, and material handling, the system captures high-quality 3D data to determine real-time position and orientation of parts. This enables robots to adapt to variations without fixtures or manual adjustments, reducing costs and improving flexibility, changeovers, and equipment utilization.
The AT-S1000-0XC series uses proven structured light technology with over 10 years of deployment and 12,000+ applications, generating dense, detailed point cloud data for reliable positioning and motion planning. Its upgraded blue-light technology ensures strong compatibility across different materials, including moderately reflective surfaces.
Supporting Eye-in-Hand and Eye-to-Hand setups, and featuring URCap integration with built-in calibration, the system can be installed and deployed in about one hour without extensive programming, making advanced robotic automation accessible, efficient, and cost-effective.
Specifications
How Does it Work?:
- ALSONTECH engineers select the most suitable hardware and software configuration based on the customer's actual application requirements and production environment.
- Users can then easily install the system and complete the hardware setup.
- Through the dedicated URCap, users can connect and configure the camera, perform calibration, and quickly implement basic robotic operations such as picking and placing.
Does it have a URCap?: Yes
Minimum Software versions:
ALSON_VizMaster_URCap-1.3.9.4
ALSONTECH vision software ALSON VizMaster V3.1.4
License: One-time purchase
Certifications & Standards:
ISO9001, ISO14001, ISO45001
CE, FCC, VCCI, KC
Dimensions :
Height (m): 0.25m (Varies by camera model)
Width (m): 0.25m (Varies by camera model)
Length (m): 0.4m (Varies by camera model)
Weight (kg): < 5 kg (Varies by camera model)
Features
- Suitable for both standard industrial applications and challenging imaging conditions
- Wide field-of-view coverage for a variety of robotic applications
- Sub-millimeter positioning accuracy when combined with robots
- High-speed scanning with acquisition time under 0.6 seconds
- Reliably identifies workpieces of various colors
- Supports machine tending, bin picking, depalletizing, assembly, and path-planning applications
- Integrated URCap support for rapid deployment and simplified operation
- IP67-rated protection and CE, FCC, VCCI, and KC certifications
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- China Mainland
- Hong Kong
- Japan
- Macau
- Malaysia
- Mexico
- Singapore
- South Korea
- Taiwan
- Thailand
- United States
- Vietnam
What's in the box?
- ALSONTECH Industrial 3D Camera
- IPC(software inside)
- Mounting board
- Calibration board
- Software license dongle
- Power cable
- Power device
- Ethernet cable
- Misc. (grounding cable, tools, Wi-Fi card, etc.)
