Laser 3D Camera
ALSONTECH provides compact, highly integrated laser 3D cameras designed for precise vision guidance in collaborative robot applications. Using active laser scanning, these cameras deliver high-speed, high-accuracy 3D data and can achieve sub-millimeter positioning when integrated with Universal Robots. They support flexible installation options and are well-suited for applications such as machine tending, bin picking, depalletizing, assembly, and material handling.
Overview
ALSONTECH provides compact, highly integrated laser 3D cameras designed for precise vision guidance in collaborative robot applications. Using active laser scanning, these cameras deliver high-speed, high-accuracy 3D data and can achieve sub-millimeter positioning when integrated with Universal Robots. They support flexible installation options and are well-suited for applications such as machine tending, bin picking, depalletizing, assembly, and material handling.
The system captures real-time position and orientation data, allowing robots to adapt to variations in part placement without fixtures or manual adjustments, improving flexibility and reducing tooling costs. The AT-S1000-06A series is optimized for challenging materials like reflective metals and dark surfaces, with advanced filtering to handle varying lighting conditions, including outdoor environments.
Supporting Eye-in-Hand and Eye-to-Hand setups, and featuring URCap integration with built-in calibration tools, the solution enables fast deployment—typically within an hour—without extensive programming. This makes it a cost-effective way to enhance productivity, flexibility, and automation performance.
Specifications
How Does it Work?:
• ALSONTECH engineers select the most suitable hardware and software configuration based on the customer's actual application requirements and production environment.
• Users can then easily install the system and complete the hardware setup.
• Through the dedicated URCap, users can connect and configure the camera, perform calibration, and quickly implement basic robotic operations such as picking and placing.
Does it have a URCap?: Yes
Minimum Software versions:
ALSON_VizMaster_URCap-1.3.9.4
ALSONTECH vision software ALSON VizMaster V3.1.4
License: One-time purchase
Certifications & Standards:
ISO9001, ISO14001, ISO45001
CE, FCC, VCCI ,KC
Dimensions :
Height (m): 0.25m (Varies by camera model)
Width (m): 0.25m (Varies by camera model)
Length (m): 0.4m (Varies by camera model)
Weight (kg): < 5 kg (Varies by camera model)
Features
- Suitable for both standard industrial applications and challenging imaging conditions
- Wide field-of-view coverage for a variety of robotic applications
- Sub-millimeter positioning accuracy when combined with robots
- High-speed laser scanning with acquisition time under 0.9 seconds
- Reliable imaging of reflective metal, black, and light-absorbing surfaces
- Ambient light resistance exceeding 200,000 lux
- Active laser scanning technology for high-quality 3D point cloud generation
- Supports machine tending, bin picking, depalletizing, assembly, and path-planning applications
- Integrated URCap support for rapid deployment and simplified operation
- Embedded processing architecture with GigE connectivity
- IP67-rated protection and CE, FCC, VCCI, and KC certifications
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- China Mainland
- Hong Kong
- Japan
- Macau
- Malaysia
- Mexico
- Singapore
- South Korea
- Taiwan
- Thailand
- Turkey
- United States
- Vietnam
What's in the box?
- ALSONTECH Industrial 3D Camera
- IPC(software inside)
- Mounting board
- Calibration board
- Software license dongle
- Power cable
- Power device
- Ethernet cable
- Misc. (grounding cable, tools, Wi-Fi card, etc.)
