In-Sight 3900
Inspect more features, solve more applications, and achieve industry-leading accuracy with the In-Sight 3900 – a high-speed AI machine vision system built for high-throughput production lines. Powerful computing and embedded AI support high-resolution images and advanced inspections, while unified software and the industry’s largest set of vision tools enable flexible deployment and easy integration.
Overview
Inspect more features, solve more applications, and achieve industry-leading accuracy with the In-Sight 3900 – a high-speed AI machine vision system built for high-throughput production lines. Powerful computing and embedded AI support high-resolution images and advanced inspections, while unified software and the industry’s largest set of vision tools enable flexible deployment and easy integration.
Powered by UR g-Series and PolyScope X
UR g-Series robots deliver 24 V power and 1 Gb Ethernet directly at the tool flange. The In-Sight 3900 needs both, so mounted eye-in-hand it draws power and streams vision data straight down the arm, with no external supply and no separate camera cable. Powering and networking the camera at the flange keeps the cell cleaner and makes vision-guided, AI-enabled automation simpler to build.
PolyScope X completes the picture. A ready-to-use URCap brings inspection setup onto the teach pendant, so you Acquire, Inspect and Guide with results passed straight to the robot program, and the cell reaches production faster.
Specifications
How Does it Work?:
The In-Sight Vision Suite provides a universal software foundation across the entire In-Sight product line. A standardized development environment simplifies deployment and enables manufacturers to scale quickly from basic inspections to complex, high-performance applications
Does it have a URCap?: Yes
Minimum Software versions:
In-Sight Vision Suite 26.1: The In-Sight Vision Suite provides a universal software foundation across the entire In-Sight product line. A standardized development environment simplifies deployment and enables manufacturers to scale quickly from basic inspections to complex, high-performance applications
License: One time purchase
Features
- 4x faster processing
Runs inspections up to 4X faster than conventional machine vision systems.
- High-resolution, up to 25MP
Captures fine details and subtle defects while expanding field-of-view coverage.
- Flexible integrated lighting
Optimizes contrast, eliminates manual filter changes, and reduces the need for complex external lighting.
- Advanced imaging
Capture optimal images in a single acquisition while reducing glare and isolating surface defects.
- High-speed dual-Ethernet
Supports EtherCAT and industrial Ethernet for PLC synchronization, with 2.5 Gb connectivity for rapid image and data transfer.
- Expanded memory
Double your processing memory and get 8X more storage to support advanced AI vision tools and larger inspection jobs.
- More application coverage with Advanced AI
Train AI models centrally, adapt them locally, and run high-performance inspections on any Cognex device – with OneVision. OneVision brings together model development, cross-team collaboration, and multi-device deployment in a single platform.
- Pair it with the In-Sight 3900 to access Advanced AI tools, handle more complex inspections, and solve a wider range of applications than competitive solutions.
- Unified Software Architecture
In-Sight Vision Suite provides a universal software platform across all In-Sight systems, making it easy to deploy and scale from basic inspections to complex, high-performance AI and machine vision applications. Unified software ensures consistent configuration, seamless integration, and faster setup for industrial automation.
- Maximum Speed, Complete Coverage, Zero Loss in Throughput
- Unmatched processing power
With 4X faster processing and 2X more job memory, you can run more AI and rule-based inspections in a single trigger window. This ensures comprehensive quality checks without slowing high-speed production lines.
- High-speed dual Ethernet connectivity
Dual Ethernet ports enable real-time communication with PLCs and motion controllers, while built-in enterprise connectivity ensures seamless data sharing for monitoring, analytics, and traceability.
- Next-generation AI processor
A high-performance multi-core processor with a dedicated AI engine accelerates inspections and delivers fast feedback, supporting real-time decision-making for high-throughput industrial production.
- Powered by Qualcomm®️ Technology
Advanced compute, AI acceleration, and multi-gigabit connectivity allow the system to handle complex edge AI workloads while staying power-efficient.
- Comprehensive Vision Tool Library
- Edge AI Tools
Pre-trained AI models make deployment fast and simple, requiring only a few training images. Ideal for standard inspections such as defect detection, classification, assembly verification, and OCR.
- Advanced AI Tools
Configurable, customizable AI models tackle complex inspections with high variability, subtle defects, or highly specific requirements. Ideal for high-precision machine vision in demanding manufacturing environments.
*Available on OneVision-enabled models
- Rule-Based Tools
Industry-proven rule-based vision tools for precise, deterministic applications. Ideal for measurement, blob analysis, pixel counting, pattern matching, 1D/2D code reading, robotic guidance, and logic operations.
- Optimized Imaging Built to Capture Every Detail
- SurfaceFX feature extraction
Advanced feature extraction isolates subtle surface defects while reducing background noise, reflections, and glare. Multi-directional shadow analysis ensures reliable inspections, even on complex or textured surfaces
- HDR+ technology
High-Dynamic Range Plus (HDR+) automatically balances exposure to create uniform, high-contrast images in a single acquisition.
- Enhanced Depth-of-Field: Keeps parts in focus across varying heights, outperforming conventional sensors.
- 80% Faster Exposure Times: Speeds up inspections on ultra-high-speed production lines to maintain throughput.
- No Added Acquisition Time: Accelerated processing delivers enhanced performance without slowing down inspections.
- Multi-Color lighting
Optimized multi-color lighting improves contrast in challenging environments, including low-light conditions, glare, and low-contrast surfaces. One-click color switching makes it easy to capture higher-quality images and achieve more accurate inspections with minimal setup.
Compatibility
- UR8 Long
- UR15
- UR18
- UR20
- UR10g-1750
- UR17g-1300
- UR18g-950
Availability
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- China Mainland
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- Iceland
- India
- Ireland
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Malta
- Mexico
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Slovakia
- Slovenia
- South Korea
- Spain
- Sweden
- Switzerland
- Turkey
- United Kingdom
- United States
What's in the box?
Contains a fully assembled IS3905 kit with integrated multicolor light and 16 mm liquid lens attached.
