EasyBase by Mechatronic Systems
The EasyBase takes flexibility to the next level by combining a robust machine base with integrated robot mounting. This versatile platform is ideal for applications such as buffering blanks for CNC machines, staging sheets for press brakes, or supporting sanders in finishing stations. To maximize functionality, the EasyBase features the Co-Pro system on three sides and includes a mobile lift mechanism for fast, efficient redeployment.
Overview
The EasyBase takes flexibility to the next level by combining a robust machine base with integrated robot mounting. This versatile platform is ideal for applications such as buffering blanks for CNC machines, staging sheets for press brakes, or supporting sanders in finishing stations. To maximize functionality, the EasyBase features the Co-Pro system on three sides and includes a mobile lift mechanism for fast, efficient redeployment.
The EasyBase also allows for extensions to expand the work surface or increase material buffering capacity, giving you a truly adaptable solution for your production needs.
Headquartered in Indianapolis, Indiana, we serve both manufacturing and logistics industries as a true single-source provider. Our capabilities span strategy, design, engineering, prototyping, manufacturing, integration, training, and ongoing support. Our equipment is deployed in 25+ countries and versioned for 14+ languages. By partnering with Mechatronic Systems, you benefit from a single point of contact—minimizing risk while ensuring full accountability and seamless project execution.
Specifications
Technical specifications:
Features
- Made in the USA. No additional tariffs.
- Installation and End-Of-Arm-Tooling services available.
- Welded steel design provides a rigid platform for robot mounting
- The compact foundation allows the workstation to fit within tight space constraints.
- Optional equipment makes it a great fit for CNC and press brake tending, packing, finishing and quality checking.
- The mobile base provides a platform that can be redeployed quickly.
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- Argentina
- Brazil
- Canada
- Chile
- Colombia
- Mexico
- Peru
- United States
What's in the box?
- Mobile Base
- Robot Mounting Bracket
- Mounting Feet (4x)
- Controls Enclosure
- Laser Scanner Brackets (2x)
- Option Plates (3x)
- Cover Plates for Access Holes (4x)
- Cable Pass-Through with Brush Seals (4x)
- Available with or without a robot.
