EasyPedestal by Mechatronic Systems
The EasyPedestal is engineered as a streamlined mounting system for Universal Robots products, designed with simplicity and flexibility in mind. Beyond its core functionality, we’ve integrated compatibility with a wide range of common options. Our Co-Pro mounting system supports air preparation units, pneumatic valves, and vacuum valve manifolds, while additional enhancements include safety laser scanners and mobile platforms for maximum adaptability.
Overview
The EasyPedestal is engineered as a streamlined mounting system for Universal Robots products, designed with simplicity and flexibility in mind. Beyond its core functionality, we’ve integrated compatibility with a wide range of common options. Our Co-Pro mounting system supports air preparation units, pneumatic valves, and vacuum valve manifolds, while additional enhancements include safety laser scanners and mobile platforms for maximum adaptability.
The EasyPedestal works seamlessly with either the standard UR control or our EasyCTRL system. Its design incorporates integrated wiring channels, ensuring a clean, professional installation all the time.
Features
- Made in the USA. No additional tariffs.
- Installation and End-Of-Arm-Tooling services available.
- Welded steel design provides a rigid platform for robot mounting
- The compact foundation allows the workstation to fit within tight space constraints.
- Optional equipment makes it a great fit for CNC and press brake tending, packing, finishing and quality checking.
- The optional mobile base provides a platform that can be redeployed quickly.
Compatibility
- UR7e
- UR8 Long
- UR12e
- UR15
- UR18
- UR20
- UR30
Availability
- Argentina
- Brazil
- Canada
- Chile
- Colombia
- Mexico
- Peru
- United States
What's in the box?
- Pedestal
- Controller Brackets (EasyCTRL or UR Enclosure)
- Laser Scanner Brackets (2x)
- Option Plates (3x)
- Cover Plates for Access Holes (4x)
- Cable Pass-Through with Brush Seals (2x)
- Available with or without a robot.
