EasyCTRL by Mechatronic Systems
Accelerate Your ROI with a Smarter Robotic Control Solution Free up valuable capital and eliminate the complexity of building electrical control panels in-house. With EasyCTRL, your team can stay focused on what matters most—while you deploy faster and achieve quicker returns on your automation investment.
Overview
Accelerate Your ROI with a Smarter Robotic Control Solution Free up valuable capital and eliminate the complexity of building electrical control panels in-house. With EasyCTRL, your team can stay focused on what matters most—while you deploy faster and achieve quicker returns on your automation investment.
The EasyCTRL Robotic Control System is a flexible, pre-engineered solution built for rapid, professional integration into robotic applications. Designed with efficiency and reliability in mind, field wiring is neatly organized through clearly labeled terminal blocks, while integrated safety and non-safety relays ensure proper isolation from external equipment. A built-in lockout/tagout disconnect, compliant with ISO 14118, enhances operator safety and maintenance control.
Precision matters—every EasyCTRL system is CAD-designed and CNC-machined, delivering consistent, repeatable quality you can trust. A complete electrical documentation package is included, enabling seamless integration with your broader system architecture.
Available Configurations:
Standard Version
- 600mm H x 600mm W x 300mm D
- A versatile, general-purpose enclosure offering ample space for field wiring and additional components.
Compact Version
- 508mm H x 508mm W x 254mm D
- A space-saving solution, perfectly paired with the EasyPedestal cobot mounting system.
Need something specific? Custom-modified versions are available to meet your exact application requirements.
Specifications
Dimensions:
- Height (m): .45
- Width (m): 1.02
- Length (m): 1.22
- Weight (kg): 36
Features
- Complete electrical documentation package
- Additional 24VDC Power Supply to isolate robot controller and power external sensors and valves.
- Lockout / Tagout disconnect to provide safe removal of power (ISO 14118)
- Circuit Protection to protect robot controller and power supply
- Pendant hanger provisions
- Cable gland system organizes and protects cables
- Safety Relays (2x) supplied to link and isolate E-stops with external machines
- I/O Relays supplied to link and isolate robot inputs/outputs.
- Multi-Color LED Indicator for refill, warning or error conditions
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- Argentina
- Brazil
- Canada
- Chile
- Colombia
- Mexico
- Peru
- United States
What's in the box?
- EasyCTRL system (robot controller / pendant purchased separately)
