Robot safeguarding with sBot Speed – URCap (single)
sBot Speed - URCap is a safety system designed to safeguard robotics applications, allowing free access to the UR robot. This system includes a laser scanner that monitors the hazardous area around the robot. Thanks to the configuration software included in the system, configuring the safety laser scanner is intuitive and can be done directly using the teach pendant.
Overview
sBot Speed - URCap is a safety system designed to safeguard robotics applications, allowing free access to the UR robot. This system includes a laser scanner that monitors the hazardous area around the robot. Thanks to the configuration software included in the system, configuring the safety laser scanner is intuitive and can be done directly using the teach pendant.
The laser scanner, together with the software and detailed documentation, allows you to easily implement a safe application where the safety functions have been tested by SICK and where compliance with the relevant standards is ensured.
The easy-to-use safety system is designed to work with material handling applications and helps you to achieve safety without compromising productivity.
During operation, the robot reduces the speed and, if necessary, stops when a detected person gets too close to the robot working space. The robot automatically resumes full-speed operation as soon as the person leaves this space, providing you with the highest productivity.
Specifications
How does it work?
- Set-up and verification: the configuration software tool nanoScan3 Tool - URCap (included) makes it easy and fast to configure the safety laser scanner directly on the UR teach pendant thanks to smart features visualised through the GUI: Smart Field definition, Field Teach-In, Automatic Field Fusion and smart walls. In addition, the tool ensures easy validation + reporting.
- Operation: the safety laser scanner nanoScan3 Pro is constantly monitoring the hazardous area around the robot. Thanks to the monitoring of the hazardous area with 2 protective fields, it makes possible to dynamically reduce and then stop the robot movement when a person gets too close to the robot working area. As soon the person leaves the space, the robot recovers its operating speed and becomes productive again.
Does it have a URcap? Yes
Minimum Software versions:
Requires Polyscope 5
System offer includes "nanoScan3 Tool" (URCap)
License: Single license
Dimensions:
Height : 235 mm
Width - 285 mm
Length : 370 mm
Weight : 3,376 Kg
Certification & Standards:
IEC 61508:2010, EN 62061:2005 + AC2010,2013,2015, EN ISO 13849-1, ISO 10218-2, IP65 (IEC 60529)
Features
- Intuitive configuration using UR teach pendant.
- Free access to robot working area.
- Performance level d (PLd)
- Activation of reduced-speed mode
- Triggering of robot safeguard stop
- Automatic restart
- Maximum protective field range = 3m
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
Kit includes:
- 1x nanoScan3 Pro
- 1x nS3 Pro Ethernet I/O System Plug
- 1x nS3 Mounting bracket
- 10m Extension cable
- 5m Ethernet extension cable
- nanoScan3 Tool (URCap) and documentation is delivered digitally.
