MTPReel
The MTPReel™️is an innovative cable retraction system designed to ensure safe, organized, and efficient cable handling in industrial environments. It eliminates cable clutter and significantly improves workplace safety by preventing loose cables from lying on the floor.
Overview
The MTPReel™️is an innovative cable retraction system designed to ensure safe, organized, and efficient cable handling in industrial environments. It eliminates cable clutter and significantly improves workplace safety by preventing loose cables from lying on the floor.
In applications such as teach pendants, collaborative robots, and other dynamic systems, unmanaged cables often create safety risks and reduce operational efficiency. MTPReel automatically manages excess cable length, keeping the workspace clean and structured at all times.
The system can be easily integrated into existing production setups and is suitable for both standard and custom cables. Thanks to its open design, MTPReel is compatible with a wide range of cable types, providing maximum flexibility for various industrial applications.
Specifications
How Does it Work?:
The MTPReel system operates with an automatic retraction mechanism that dynamically adjusts the cable length during operation.
As the user the system smoothly extends the cable to the required length. When the cable is no longer needed, it is automatically retracted back into the unit. This ensures that excess cable is never left on the ground.
By maintaining controlled cable tension and routing, MTPReel prevents common issues such as tangling, twisting, or dragging. This significantly reduces mechanical stress on the cable and protects it from damage.
As a result, the system:
- Improves workplace safety by eliminating trip hazards
- Keeps production areas clean and organized
- Reduces cable wear and extends service life
- Minimizes maintenance effort and downtime
- Enhances overall operational efficiency
License:
One-time purchase. MTPReel is a hardware-based solution with no recurring license or software dependency.
Minimum Software versions:
No specific software required. MTPReel is a standalone hardware solution and is compatible with all UR robots and Polyscope versions. No URCap or external software is needed for operation.
Dimensions:
- Height (m): 0,55
- Width (m): 0,4
- Length (m): 0,55
- Weight (kg): 12
Certifications & Standards:
- CE compliant
- ISO 9001 manufacturing standards
- RoHS compliant
- UL Approbation
Features
- Automated cable management for robots
- Reduces cable wear and mechanical stress
- Improves system reliability and uptime
- Compact and space-saving design
- Flexible mounting options
- Suitable for dynamic robot movements
- Enhances workplace safety
- Low maintenance solution
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
- UR10g-1750
- UR17g-1300
- UR18g-950
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
- MTPReel cable retraction unit
- Mounting bracket set (application-specific)
- Slip ring and another parts
- Installation hardware (screws, fasteners, connectors)
- Pre-configured cable (standard or customer-specific, if applicable)
- Cable guiding components (e.g. rollers or guiding elements)
- User manual and installation guide
- Technical documentation and safety instructions
