ATI MC-50 Manual Tool Changer
With intuitive and ergonomic lever operation, the patent-pending MC-50 Manual Tool Changer provides a simple solution for quickly changing robotic end-of-arm tooling by hand. This compact and robust Tool Changer is optimized for cobot applications and can handle payloads up to 30 kg.
Overview
With intuitive and ergonomic lever operation, the patent-pending MC-50 Manual Tool Changer provides a simple solution for quickly changing robotic end-of-arm tooling by hand. This compact and robust Tool Changer is optimized for cobot applications and can handle payloads up to 30 kg.
Specifications
How Does it Work?:
With intuitive and ergonomic lever operation, the patent-pending MC-50 Manual Tool Changer provides a simple solution for quickly changing robotic end-of-arm tooling by hand. This compact and robust Tool Changer is optimized for cobot applications and can handle payloads up to 30 kg. Featuring an ISO 50 mm mounting interface on the Master-side and Tool-side, the low-profile MC-50 mounts directly to most cobots and seamlessly integrates with many common cobot marketplace grippers and end-effectors.
The MC-50 also includes a safety latch button on the lever to prevent involuntary uncoupling. A variety of electrical and pneumatic utilities for downstream end-effectors are supported through four (4) M5 integrated pneumatic pass-through ports and a mounting flat for optional ATI Utility Modules. ATI’s MC-50 offers unmatched performance, reliability, and quality for manual exchange of robot tools.
Does it have a URCap?:
No
License:
One-time purchase
Minimum Software versions:
Not required for this product.
Dimensions :
H x W x L (m) - Varies by product selected and order mix. Refer to ATI website.
Weight (kg): Varies by product selected and order mix. Refer to ATI website.
Features
- Prepared for mechanical and electrical direct connection to most UR Robots.
- Quick exchange of grippers and other robotic end-effectors by hand with intuitive lever action; no tools required.
- Patent-pending safety latch eliminates risk of unintentional uncoupling.
- Spring-lock mechanism with over-center cam maintains full lock force and stiffness for life.
- Ideal for cobots up to 30 kg payload.
- Seamless low-profile integration for cobots and common cobot marketplace end-effectors with ISO 50 mm mounting interface.
- Integrated air feed-throughs (4) and optional electric feed-through module(s).
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
The tool changing master (robot side) and the tool changing adapter (tool side) can be ordered separately. The box includes the tool changing side with any applicable accessories or documentation.
