RoboShape
RoboShape is a robotic sanding solution that offer a complete plug-n-produce device that features a user-friendly design that makes it easy to use. RoboShape is suitable for different component shapes and materials to achieve improved finish quality and reduced scrap rate.
Overview
RoboShape is a robotic sanding solution that offer a complete plug-n-produce device that features a user-friendly design that makes it easy to use. RoboShape is suitable for different component shapes and materials to achieve improved finish quality and reduced scrap rate.
Specifications
How Does it Work?:
The RoboShape solution can be easily installed in just a few minutes in the customer's factory. RoboShape can be an independent cell or integrated into the customer's work line.
The part is placed in front of the robot and teach into the software in a few minutes.
Does it have a URCap?:
No
License:
No
Minimum Software versions:
Is not required
Dimensions :
Height (m): 1,8
Width (m): 0,75
Length (m): 0,8
Weight (kg): 200
Certifications & Standards:
CE Certification
Features
- Easy installation - Perfect coupling system designed for quick connection to the client's existing system.
- Fast setup - Easy waypoint setting and quickly program each part.
- AutoChanger remover - Ensure easy and safe automatic abrasive discs replacement without requiring operator input.
- Flexible changes - Re-program fast for a wide range of part geometries and materials.
Availability
- Austria
- Belgium
- Bulgarian
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Italy
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
What's in the box?
- Collaborative Robot UR
- Sander Tool
- Discs Remover
- Discs Magazine
