Protective Cover
The customized protective cover for Universal Robots UR10 and UR20 is the perfect protection for your cutting/welding/grinding robot. The protective cover, made of a suitable kevlar material, also offers more safety for the robot in other areas of application.
Overview
The customized protective cover for Universal Robots UR10 and UR20 is the perfect protection for your cutting/welding/grinding robot. The protective cover, made of a suitable kevlar material, also offers more safety for the robot in other areas of application.
To protect the robot arm from damage during welding, you should definitely use the welding protection. For example, when welding components, weld spatter can cause a high risk of damage to the seals of the joints. This can lead to joint damage sooner or later. To avoid downtime and the costs of repair, the use of a welding protection cover is highly recommended.
Specifications
For all versions
How Does it Work?: Plug & Play installation
Dimensions - Height (m): 0,4
Dimensions - Width (m): 0,3
Dimensions - Length (m): 0,3
Dimensions - Weight (kg): 3
Does it have a URCap?: No
License: no license needed
Features
Working environment:
dustproof, welding, cutting, grinding, heat-reflecting, nonflammable, designed to allow free movement on all axes, Intended as a long-term solution
Availability
- Australia
- Austria
- Belgium
- Bulgarian
- Canada
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Latvia
- Lithuania
- Luxembourg
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Arab Emirates
- United Kingdom
- United States
What's in the box?
Kevlar material, non-flammable, resistant up to 300°C, cut resistant
