Coboshift Tool Changers
As cobots continue to redefine what’s possible in automation, our latest product line is here to elevate their capabilities even further. Introducing our new manual and automatic tool changers, designed specifically to meet the unique demands of collaborative robots. Engineered for seamless integration and maximum versatility, these tool changers empower your cobots to handle a wider range of tasks with unmatched precision and speed. Whether you need the control of a manual system or the efficiency of an automated solution, our tool changers are your gateway to enhanced performance and productivity.
Overview
As cobots continue to redefine what’s possible in automation, our latest product line is here to elevate their capabilities even further. Introducing our new manual and automatic tool changers, designed specifically to meet the unique demands of collaborative robots. Engineered for seamless integration and maximum versatility, these tool changers empower your cobots to handle a wider range of tasks with unmatched precision and speed. Whether you need the control of a manual system or the efficiency of an automated solution, our tool changers are your gateway to enhanced performance and productivity.
Specifications
Robot payload: 18 kg | 40 lb
Fz: ± 180 N | ± 40 lb
Mx/My: ± 180 Nm | ± 1590 lbf·in
Mz: ± 180 Nm | ± 1590 lbf·in
Centre of gravity (Z): + 16 mm
Air connection, inlet: M5 (4x)
Air channels available to tool: 4
Air channels dedicated: 2 (TC open and TC close)
Air flow per channel: 150 l/min | 5.30 CFM
Air quality: Oil-clean and waterless filtered air, with max 25µm particle content
Max air pressure: 10 bar | 145 psi
Working temperature: +10°C – +50°C | 50 °F – 120 °F
Mechanical interface ISO: 9409-1-50-4-M6
IP 54 (in docked condition)
How Does it Work?:
The Robot System Products’ tool changers enable robots to handle and switch between multiple tools. They are built to ensure reliable and smooth operation, being compact with low weight and robust design and incorporating many safety features. Depending on model and options,
electrical signals, weld and servo power, data, water and compressed air are transferred from the robot side to the tool.
The patented locking device TrueConnect™️ has a minimum of play and gives a practically, through the lifespan, absolute positioning repeatability. The principle behind the locking mechanism is the uniform distribution of load obtained by pressing locking balls into spherical grooves. In consequence, substantially larger positional tolerances are accepted during docking.
Does it have a URCap?:
No
License:
one time
Compatibility:
All UR Robot Models *
* ) Adaption plate needed for UR20 and UR30
Note: The robot has higher payload capacity than the tool changer.
Features
Effortless Operation: Designed for intuitive use, allowing quick and secure tool changes with minimal effort.
Robust and Durable: Built to withstand rigorous industrial environments, ensuring long-lasting performance.
Versatile Compatibility: Seamlessly integrates with various cobots, offering flexibility across multiple applications.
Cost-Effective Solution: Delivers reliable performance without the need for complex automation, making it an ideal choice for tasks requiring hands-on precision.
Compact Design: Optimized for space-saving, ensuring your cobot setup remains efficient and clutter-free.
TrueConnect™️ – Our patented locking system
All our tool changers feature the patented locking device, TrueConnect™️. It reduces play to the minimum and enables absolute alignment repeatability throughout its lifespan. With its unique design, it does not require exact alignment before docking with different tools. Find out more about the TrueConnect™️ technology.
Compatibility
- UR3e
- UR5e
- UR10e
- UR16e
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Kingdom
- United States
- Vietnam
What's in the box?
Consists of:
P1181 CoboShift - Automated Tool Changer ATC18
(64x64x27mm / 0,35kg)
or:
P6018 CoboShift - Manual Tool Changer MTC18
(64x70/80x26,5mm / 0,4kg / 0.88lb)
Optional:
P1179 CoboShift - Media Module for 8x electrical signals (M8) Robot side
P1189 CoboShift - Media Module for 15x electrical signals (2xM8) Robot side
P1182 CoboShift - Automated Tool Attachment ATA 18
(64x64x15mm / 0,1kg)
or:
P6019 CoboShift - Manual Tool Attachment ATA 18
(64x69x15,5mm / 0,12kg / 0.26lb)
P1180 CoboShift - Media Module for 8x electrical signals (M8) Tool side
P1190 CoboShift - Media Module for 15x electrical signals (2xM8) Tool side