UR15
UR15 reaches an impressive maximum speed of 5 m/s, which ultimately enables reduced cycle times and increased productivity. Its lightweight design, small footprint and 17.5 kg payload capacity deliver unmatched flexibility. UR15 removes the heavy lifting and repetitive motions in a symbiotic collaboration with your workforce. It is powered by PolyScope, our industry-leading software that enables seamless integration and unmatched usability.
Overview
UR15 reaches an impressive maximum speed of 5 m/s, which ultimately enables reduced cycle times and increased productivity. Its lightweight design, small footprint and 17.5 kg payload capacity deliver unmatched flexibility. UR15 removes the heavy lifting and repetitive motions in a symbiotic collaboration with your workforce. It is powered by PolyScope, our industry-leading software that enables seamless integration and unmatched usability.
Specifications
Available with both PolyScope 5 and PolyScope X.
Certifications & Standard:
UL1740 , ISO1018 and by TÜV, KCC, KCCs
Does it have a URCap?:
No
License:
One-time purchase
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
The UR15 standard order includes a UR15 robotic arm, a control box, a teach pendant (3PE is optional), a power cable and a cable between the arm and the control box, as well as documentation.
Application kits or other options are not part of the standard UR15 package and must be ordered separately.
