Overview
The UR7e is the larger of our two light payload industrial collaborative robots. For applications that require a small-sized cobot with sufficient reach and payload, the UR7e will help you perform precise, meticulous tasks.
Specifications
Available with both PolyScope 5 and PolyScope X.
Certifications & Standard:
EN ISO 13849-1 (PLd Category 53), EN ISO 10218-1, IP54 water protection
Does it have a URCap?:
No
License:
One-time purchase
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
The UR7e standard order includes a UR7e robotic arm, a control box, a teach pendant (3PE is optional), a power cable and a cable between the arm and the control box, as well as documentation.
Application kits or other options are not part of the standard UR7e package and must be ordered separately.
