The parallel gripper valve combination HPPH from Festo proves to be a clever solution for cobots and robots. Equipped with a universal robot interface, it supports any human-robot collaboration. The low overall height with a low mass moment of inertia ensures high dynamics.
The parallel gripper valve combination HPPH from Festo proves to be a clever solution for cobots and robots. Equipped with a universal robot interface, it supports any human-robot collaboration. The low overall height with a low mass moment of inertia ensures high dynamics.
In addition to classic fields of application in handling and robotics, the system can also be used flexibly in many environments without a safety fence. Thanks to the mechanical robot interface, quick and easy integration is possible for many different cobots. The system is controlled via digital I/O.
The pre-assembled gripper unit makes commissioning quick and easy. The TÜV-SÜD-certified gripping unit saves time and effort in the safety assessment of the overall application. In addition, the integration of the valves directly in the gripper enables a reduction in cycle time with simultaneous compressed air savings of up to 75%.
Still not convinced? Then try out the HPPH gripper valve combination straight away!