Overview
The mobile Cobot Workstation from item Industrietechnik GmbH offers plenty of space for maximum productivity. The robust work surface with continuous grooves supports the versatile use of cobots in manufacturing.
The cobot and the workpieces can be positioned and fixed as required thanks to the numerous grooves. This enables the robotic arm to alternately process workpiece carriers on both sides. Or the UR cobot can be positioned laterally and the material flow can be sequential. You can easily change and add to the layout.
The lockable base cabinet with two doors offers plenty of space for the electrical equipment. An integrated feed-through allows cables to be routed safely and variably to the robot arm. A holder makes it easier to attach the teach pendant.
Jacking castors and a wide handle make the cobot workstation suitable for use in different locations. This mobile solution increases cost-effectiveness by making efficient use of the cobot and improves flexibility in production.