Palletizing App Kit- AX Series

Palletizing App Kit- AX Series

Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install. Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program.

Read more
Manufacturer:Robotiq

Overview

Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install. Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program.

Includes a urcap plugin
Robotiq_Copilot-1.24.0.urcap
Robotiq_Grippers-1.8.9.urcap


Software version requiredFor e-Series: Polyscope 5.9 or later
For CB-Series: Polyscope 3.14 or later

DimensionsSome specifications of the Palletizing solution: 

  • Max Box throughput: up to 13 boxes/min (depends on box weight, dimensions, surface, pallet dimensions and layouts)
  • Min Box dimensions: 50mm x 50mm x 50mm
  • Pallet width: from 300mm to 1219 mm
  • Pallet depth: from 300mm to 1219 mm
  • Pallet height (empty): min 50 mm
  • Pallet height (filled): max 2750 mm
  • Max number of box patterns : 2

Certifications and standardsThe Palletizing solution: the product is considered as partly completed machinery and has been evaluated in accordance with the following harmonized standards:

  • EN ISO 12100:2010
  • 2011/65/EU + 2015/863 (RoHS Directive)
  • 2012/19/EU (WEEE Directive)
  • ISO 9409-1:2004.

The control cabinet is conform to: cUL, UL, CE

What's in the box?

  • Palletizing Hardware
  • Palletizing Vacuum Gripper
  • Material Handling Copilot for Palletizing on UR
  • USB Key 16 G
  • Crate for Palletizing
  • Quick start guide Robotiq Palletizing Solution

license typeOne-time purchase

 

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT