Visable
Visable - Robotic Vision Inspection System, a groundbreaking solution designed to transform the way industries handle quality control and inspection tasks. This turnkey camera-on-robot inspection cell is engineered to accommodate a diverse array of parts, making it an ideal choice for a variety of industries looking to enhance their inspection processes. The user-friendly software that accompanies the Visable system is a standout feature, providing a no-code inspection solution that is accessible to users of all skill levels. The integrated camera and lighting system ensures that every inspection is thorough and accurate, giving you confidence in the quality of your products. Whether you are conducting presence/absence checks, counting parts, verifying assemblies, or inspecting surfaces for defects, the Visable system is equipped to handle your needs with precision and efficiency. Visable combines Robotic Control, Vision Inspection, Data Collection, and Factory Communication stages into an intuitive software application, ensuring a streamlined and user-friendly experience. Make the leap to a more efficient, reliable, and user-friendly inspection process with Visable. Elevate your quality control standards and embrace the power of AI-driven inspections. Contact Viska Systems today to discover how the Visable system can revolutionize your inspection processes.
Overview
Visable - Robotic Vision Inspection System, a groundbreaking solution designed to transform the way industries handle quality control and inspection tasks. This turnkey camera-on-robot inspection cell is engineered to accommodate a diverse array of parts, making it an ideal choice for a variety of industries looking to enhance their inspection processes. The user-friendly software that accompanies the Visable system is a standout feature, providing a no-code inspection solution that is accessible to users of all skill levels. The integrated camera and lighting system ensures that every inspection is thorough and accurate, giving you confidence in the quality of your products. Whether you are conducting presence/absence checks, counting parts, verifying assemblies, or inspecting surfaces for defects, the Visable system is equipped to handle your needs with precision and efficiency. Visable combines Robotic Control, Vision Inspection, Data Collection, and Factory Communication stages into an intuitive software application, ensuring a streamlined and user-friendly experience. Make the leap to a more efficient, reliable, and user-friendly inspection process with Visable. Elevate your quality control standards and embrace the power of AI-driven inspections. Contact Viska Systems today to discover how the Visable system can revolutionize your inspection processes.
Visable - Robotic Vision Inspection System is a turnkey camera-on-robot inspection cell that can accommodate a wide range of parts. With manual loading/unloading of parts, and user-friendly software, you get a simple no-code inspection solution with an integrated camera and lighting.
Visable application enables users to programme their Inspection Plans. Each Inspection Plan consists of Inspection Points – each Inspection Point consists of a robot pose, camera acquisition parameters, and image processing parameters.
The user can then execute their Inspection Plans from Workflow, which enables the user to call various actions, including Dialog Boxes, Message Boxes, Run Inspection Plan, OPC UA Comms, and Saving to Text File, among others. Workflow enables the user to seamlessly connect the system to work in conjunction with their factory processes and IT/OT infrastructure, which enables for the collection of Inspection Plan results.
Specifications
Software version requiredUR Polyscope – 5.13
Visable – v2.0 or greater – PC application that enables users to programme their Inspection Plans and to connect their inspection system to the factory IT/OT infrastructure for seamless integration.
Dependencies
- Electrical Requirements:
- Volatge (V) - 110-230V AC
- Frequency (Hz) - 50-60 Hz
- Max Power (W) - 1200 W
- Max current Supply (A) - 10A
- Short-Circuit Current Rating (A) - 200A
- End User Safety Requirements - Supply with Earth and protect supply with Residual Current.
Certifications and standards
- 2006/42/EC Machinery Directive
- EN 10218-2: 2011 Safety Requirements for Industrial Robots
- 2014/30/EU EMC Directive
- EN 61000-6-2: 2019 Electromagnetic Compatibility
- EN IEC 61000-6-4: 2019 Electromagnetic Compatibility
- EN IEC 61000-3- 2: 2019+A1: 2021 Electromagnetic Compatibility
- EN 61000-3-3+A1: 2019 Electromagnetic Compatibility
- 2014/35/EU Low Voltage Directive
- EN 60204-1
- IEC 60204-1: 2016 A1: 2021 Safety of machinery. Electrical equipment of machines General requirements.
DimensionsFloorspace: 1600mm (W) × 1000mm (D) × 2000mm (H), Machine Weight : 300 Kg
What's in the box?
- Robot arm - Universal Robots (UR5e)
- Cart/System enclosure
- Camera head - VISABLE 5MP or 12MP Colour Camera Head options with integrated high diffusivity white machine vision rated LED lighting.
- Computer - Win 10 PC, Core i7, 16GB RAM, 500GB SSD,
- Monitor & Keyboard - 22” HD monitor with ergonomic Monitor & Keyboard mount.
- License - VISABLE dongle including 12 months updates to new VISABLE releases.
LICENSEAnnual subscription for Base Support package and access to Visable software updates. Pricing available on application.
Features
- User Friendly No-Code Interface
- Complex Vision Inspection in Minutes
- Inspect assemblies from multiple sides with one setup
- Supports Advanced Vision and Deep Learning
- Industry 4.0/IIoT compatible
- CE certified system with short lead times
Compatibility
- UR5e
Availability
- Austria
- Belgium
- Bulgarian
- Canada
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Latvia
- Lithuania
- Luxembourg
- Malaysia
- Mexico
- Netherlands
- Norway
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- United Arab Emirates
- United Kingdom
- United States
- Vietnam