Visual Inspections and Anomaly Detection
Groundlight is a complete machine learning-powered computer vision solution for industrial inspection, anomaly detection, and much more. The Groundlight Compute Module plugs directly into any e-series or CB-series robot and works with most industrial cameras including USB, GigE, RTSP, and many other types of streams including some depth cameras. The URCap allows you to quickly add image queries to your programs for anomaly detection, setup verification, part identification, and more. Optimized for high-mix environments, setup verification, and part identification. Groundlight is low-cost, easy to operate, quick to deploy and thrives in complex visual environments where conventional computer vision capabilities fall short. Using Groundlight's unique cloud-based AI model orchestration and escalation technology, the solution starts working from the first query and learns from both local and remote operator input as necessary. The Groundlight URCap can also generate inspection reports in addition to extensive statistics and performance analysis available through the Groundlight app. Get started now with cutting-edge and future-proofed computer vision capabilities today.
Overview
Groundlight is a complete machine learning-powered computer vision solution for industrial inspection, anomaly detection, and much more. The Groundlight Compute Module plugs directly into any e-series or CB-series robot and works with most industrial cameras including USB, GigE, RTSP, and many other types of streams including some depth cameras. The URCap allows you to quickly add image queries to your programs for anomaly detection, setup verification, part identification, and more. Optimized for high-mix environments, setup verification, and part identification. Groundlight is low-cost, easy to operate, quick to deploy and thrives in complex visual environments where conventional computer vision capabilities fall short. Using Groundlight's unique cloud-based AI model orchestration and escalation technology, the solution starts working from the first query and learns from both local and remote operator input as necessary. The Groundlight URCap can also generate inspection reports in addition to extensive statistics and performance analysis available through the Groundlight app. Get started now with cutting-edge and future-proofed computer vision capabilities today.
Groundlight operates on a simple yet powerful premise: define your task with an easy-to-understand natural language question, and let the system handle the rest. Once set up, Groundlight employs its machine learning-powered vision capabilities to meticulously inspect, detect anomalies, and identify parts in even the most complex visual environments. Should an anomaly be detected, Groundlight offers a seamless escalation process, allowing for immediate notification to the designated robot console, your team, or our dedicated specialists. This ensures that any issues can be addressed promptly and efficiently, whether through remote or local human review. This escalation process not only streamlines the identification and resolution of anomalies but also integrates seamlessly with existing workflows, providing a robust solution tailored to high-mix industrial environments. Groundlight simplifies the deployment of advanced computer vision technologies, making it easier for organizations to enhance their inspection processes and maintain high-quality standards
The 2D camera and robot must initially be calibrated once. Highly accurate calibration targets are available in various sizes and materials (glass for transmitted light applications, carbon fiber for incident light applications). The successful calibration process can be checked directly via a verification step.
Specifications
Software version requiredPolyscope 3.1.15 & 5.5.1
Certifications and standards SOC II Type 2
Dimensions8” by 6” by 2.5”
DEPENDENCIESCamera (works with a variety of cameras including usb, Basler, etc. can be mounted on the robot arm as applicable)
What's in the box?
- Groundlight Compute Module
- Cables and Manual
- Optional Accessories: Camera(s) & Stacklight
License type
- Hardware is one-time purchase
- Software is subscription-based (one-time software available on a custom basis)
Features
- An all-in-one computer vision solution for industrial inspection and anomaly detection
- Designed to excel in diverse settings: Groundlight handles setup verification and part identification with ease.
- Quick and easy to deploy: Groundlight minimizes setup time, allowing you to benefit from cutting-edge capabilities without delay.
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- URSim
Availability
- Canada
- United States