Percipio 3D Camera
Add affordable 3D vision to your UR equipment! Empower your UR robotic arm with the Percipio 3D industrial camera, giving it a pair of intelligent eyes and achieving an upgrade in industrial automation. By utilizing the free and open Robot Vision Suite (RVS) software platform, you can easily address needs such as depalletizing, bin picking and object gripping and positioning through drag-and-drop graphical programming. The RVS platform integrates Percipio cameras and UR robotic arms, code free driving both the camera and robot operations. It comes equipped with a rich operator library, including image processing, AI training and inference modules, and robotic arm visualization simulation features, allowing you to effortlessly meet complex and diverse requirements through simple connections and combinations.
Overview
Add affordable 3D vision to your UR equipment! Empower your UR robotic arm with the Percipio 3D industrial camera, giving it a pair of intelligent eyes and achieving an upgrade in industrial automation. By utilizing the free and open Robot Vision Suite (RVS) software platform, you can easily address needs such as depalletizing, bin picking and object gripping and positioning through drag-and-drop graphical programming. The RVS platform integrates Percipio cameras and UR robotic arms, code free driving both the camera and robot operations. It comes equipped with a rich operator library, including image processing, AI training and inference modules, and robotic arm visualization simulation features, allowing you to effortlessly meet complex and diverse requirements through simple connections and combinations.
Percipio offers affordable 3D cameras and an RVS development platform. The RVS platform integrates camera control and robot remote control capabilities, allowing for the construction of machine vision processing projects through graphical programming. It enables functions such as object recognition and target localization, which facilitate the formulation of appropriate action strategies to command robots in completing industrial automation production tasks.
Specifications
Software version requiredPolyscope 5.13+RobotVisionSuit 1.5.389
RVSClient.urp 1.02
CERTIFICATIONSCE, FCC
DimensionsFS820-E1 95 mm * 45 mm * 43 mm 228 g
PS800-E1 140.6 mm * 47 mm * 60 mm 555 g
PS802-E1 154.0 mm * 55.0 mm * 60.0 mm 680 g
Please refer to the official website for more information.
DEPENDENCIESRegular external power supply is needed (12-24V).
What's in the box?
- Percipio 3D camera
- IPC
- Flange adapter
- Ethernet Switch
- Ethernet Cable
- Calibration board
License type One-time purchase
Features
Reducing the implementation barrier for industrial 3D cameras through technological innovation.
- An extensive product range of 3D cameras to meet various scenarios
- Stable and reliable imaging performance
- Feature-rich graphical programming software, enabling simulation and implementation of complex functions
- Online updated user manuals and video tutorials
Compatibility
- PolyScope X
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
Availability
- China Mainland
- Japan
- Singapore
- South Korea