WireTank Joystick
The WireTank Joystick brings mechanical movement control to the UR eSeries. The included URCap lets users intuitively control the robot while focusing on the movements rather than the screen. The user-defined discrete step feature makes it ideal for applications that require high-precision. Easy plug-and-play installation, available in wireless and industrial form factors.
Overview
The WireTank Joystick brings mechanical movement control to the UR eSeries. The included URCap lets users intuitively control the robot while focusing on the movements rather than the screen. The user-defined discrete step feature makes it ideal for applications that require high-precision. Easy plug-and-play installation, available in wireless and industrial form factors.
The WireTank Joystick connects to any UR eSeries robot via USB. An installation node is provided to enable the joystick and to configure move options.
Specifications
DImensions
Industrial Joystick Size: 138.43cm 166.62cm x 95cm
Wireless Joystick Size: 14.6cm x 10.5cm x 6.8cm
What's in the box? Industrial Joystick Size: 138.43cm 166.62cm x 95cm
Wireless Joystick Size: 14.6cm x 10.5cm x 6.8cm
License type This is a one-time purchase product, includes the WireTank Joystick URCap version 4.0
Features
- Real-time robot movement in any defined feature plane
- Easy toggle between continuous and user-defined discrete movement
- Automatic tool reorientation
- Robot freedrive
- Two programable move speeds
- Programmable function assignment
- Individual axis deactivation
- Variable step size
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Austria
- Belgium
- Canada
- Germany
- Luxembourg
- Netherlands
- Switzerland
- United States