WeCobot Welding Kit Fronius
WeCobot’s Welding kit Fronius. A complete solution for your collaborative welding application.SIMPLE: No training is needed if you can weld and use a smartphone. SAFE: According to all international standards and even further. All-in ONE: Options for Multilayer welding, Weaving welding, Touch sensing and Seam tracking. SMART: Compatible with many brands of welding power sources.
Overview
WeCobot’s Welding kit Fronius. A complete solution for your collaborative welding application.SIMPLE: No training is needed if you can weld and use a smartphone. SAFE: According to all international standards and even further. All-in ONE: Options for Multilayer welding, Weaving welding, Touch sensing and Seam tracking. SMART: Compatible with many brands of welding power sources.
• Unpack your kit and follow the set up plug and play instructions.
• Start the ONE app in URcaps.
• Use the two buttons on the end of arm tool to program a weld.
• Select the right welding parameters.
• Start welding
Specifications
include a urcapYes, WeCobot ONE
Software version requiredPolyscope version 3.11+ & 5.5+
dependencies• Robot Mounting plate
• Weld table suitable for ground connection and robot mounting
• Welding consumables (wire and gas)
• Power supply
Certifications and standards The WeCobot Fronius Kit is in accordance with all relevant European directives
DimensionsThe shipment consists of 1 euro-pallet (1200 x 800 mm)
What's in the box?
The WeCobot Welding Solutions Fronius kit includes all equipment needed to start welding with Universal Robots.
This includes the following:
• Fronius TPSi source
• WeCobot Fronius Kit – Including welding torch, basic spare-parts, safety devices, push button station, Fronius robot interface, small parts etc.
WeCobot ONE URcap basic software.
Optional software:
- Multi-layer
- Pendulem/Weaving
- Seam tracking
- Seam searching
• Manuals – Installation, User and Software manual
License type One time purchase, or annual subscription both possible
Features
- Plug-and-Play
Installation of the system can be done in less than two hours. - Easy to use
Start programming in the ONE URcap. Save 'air points' or 'weld points' without even thouching the cobot teach pendent. - Full welding source functionality
Easy changing of pre defined welding parameters and processes in the ONE URcap. Define your welding parameters directly on the weld source. - Optional Hard-/Software extensions for more functionality
Flexible/mobile cobot mountings. Move your cobot every day!
Multi-layer, Weaving/Pendulum, seam finding and seam tracking software for quick and consistent programming. - Online training
online Video tutorials and user cases available.
Compatibility
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
Availability
- Argentina
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Latvia
- Lithuania
- Luxembourg
- Malta
- Mexico
- Netherlands
- Norway
- Oman
- Peru
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Arab Emirates
- United Kingdom
- United States