Rapid Series Palletizer
The Vention Rapid Series Palletizer (RSP) is a high-performance, modular palletizing cell designed for rapid deployment and operational flexibility. Built on Vention’s FastFactory™️ hardware, the system is compatible with the Universal Robots UR20. It features an integrated vertical lift or fixed-pedestal design to maximize stack height and reach.
Overview
The Vention Rapid Series Palletizer (RSP) is a high-performance, modular palletizing cell designed for rapid deployment and operational flexibility. Built on Vention’s FastFactory™️ hardware, the system is compatible with the Universal Robots UR20. It features an integrated vertical lift or fixed-pedestal design to maximize stack height and reach.
The RSP is a plug-and-play solution, combining industrial-grade structural components with a code-free software interface, allowing manufacturers to go from unboxing to production in less time.
Specifications
How Does it Work?:
Setup & Integration
Deployment: Typically 1–2 days on-site.
Training: Vention provides on-site training to operators to be able to create new pallet patterns in under 10 minutes.
Modularity: The system can be easily relocated within the facility via pallet jack or integrated casters.
Minimum Software versions:
Software:
Vention’s Palletizer MachineApps
License:
Includes a one‑year Priority Care subscription; renewal available annually. See what’s included: vention.io/subscriptions
Dependencies:
Dependencies: 2 x 120 V outlets
Compressed air: 15 SCFM-90psi
Dimensions:
Operating footprint of 63 x 118 in. (with 2 pallets, excluding conveyor).
Standard configuration ships on a single pallet
Features
- Payload: Up to 25 kg (55 lbs) including gripper (optimized for UR20).
- Throughput: Up to 13 picks per minute (SKU and pattern dependent).
- Maximum Stack Height: Up to 136” (3,454 mm) with telescopic lift column.
- Footprint: Compact modular base available in single or twin pallet configurations.
- Power Requirements: Standard 110V/15A or 230V/10A.
Connectivity:
Native integration with Vention’s MachineCloud with LTE and Ethernet connectivity. This maximizes uptime through Remote Support expert access and RemoteView 2 cloud recording.
Compatibility
- UR20
Availability
- Argentina
- Austria
- Belgium
- Brazil
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Iceland
- Ireland
- Italy
- Luxembourg
- Malta
- Mexico
- Netherlands
- Norway
- Peru
- Portugal
- Spain
- Sweden
- Switzerland
- United Kingdom
- United States
What's in the box?
- UR cobot
- Vention cobot palletizer base with controller
- Pneumatic gripper
- Infeed conveyor box detection sensor
- Vention pendant
- Safety area scanners
- Pallet locators
- Removable pallet pockets for forklift
