Vectis Cobot Welding Tool
The Vectis Cobot Welding Tool helps manufacturers boost productivity amid the shortage of skilled labor by reducing the learning curve, setup time, risk, and cost of robotic welding. Powered by a Universal Robots UR10e collaborative robot, the Vectis Cobot Welding Tool is portable, safe, versatile, and extremely easy-to-use. Most users are setup and welding within a few hours of arrival – with no programming experience necessary. Our DIY install, setup, and Let’s Weld Together™ intuitive programming interface save you valuable time and money, as there’s no need to fly to our facility for training nor pay a tech to come on-site. The system is fully integrated onto a 3ft x 6ft mobile modular fixturing cart so you can bring the cobot to the work, or the work to the cobot – whatever is best for your shop’s flow. No anchoring nor dedicated footprint required. Don’t have 480V or three-phase power? No problem, the cobot runs off a 120V wall outlet and the welder can run on anything between 208V and 575V – including 240V single phase. Our 30-day return policy, rent-to-own program, and fast lead times provide you with peace-of-mind to quickly start automating simple, repetitive parts – freeing up your manual welders for more complex weldments or other value-add tasks. Let’s start the conversation about automating your welding. We always begin by taking an in-depth look at your application(s) to make sure they are a good fit for automation.
Overview
The Vectis Cobot Welding Tool helps manufacturers boost productivity amid the shortage of skilled labor by reducing the learning curve, setup time, risk, and cost of robotic welding. Powered by a Universal Robots UR10e collaborative robot, the Vectis Cobot Welding Tool is portable, safe, versatile, and extremely easy-to-use. Most users are setup and welding within a few hours of arrival – with no programming experience necessary. Our DIY install, setup, and Let’s Weld Together™ intuitive programming interface save you valuable time and money, as there’s no need to fly to our facility for training nor pay a tech to come on-site. The system is fully integrated onto a 3ft x 6ft mobile modular fixturing cart so you can bring the cobot to the work, or the work to the cobot – whatever is best for your shop’s flow. No anchoring nor dedicated footprint required. Don’t have 480V or three-phase power? No problem, the cobot runs off a 120V wall outlet and the welder can run on anything between 208V and 575V – including 240V single phase. Our 30-day return policy, rent-to-own program, and fast lead times provide you with peace-of-mind to quickly start automating simple, repetitive parts – freeing up your manual welders for more complex weldments or other value-add tasks. Let’s start the conversation about automating your welding. We always begin by taking an in-depth look at your application(s) to make sure they are a good fit for automation.
The Vectis Cobot Welding Tool is a fully integrated ready-to-weld system. The entire system is packaged on a portable modular fixturing cart, with the UR10e or UR5e mounted and electrically isolated to the tabletop surface. The robust and straightforward air-cooled torch is mounted to the robot flange along with a pushbutton that allows you to easily enable Freedrive mode.
The welder, wirefeeder, and UR cabinet are safely housed underneath the tabletop surface. The system has a controls interface between the UR cabinet and the welding equipment to control voltage/trim, wirefeed speed, crater fill, preflow, postflow, and supervisory signals.
Vectis' URCap developed in-house allows non-programmers to quickly and easily program welds, tacks, circles, and compound paths with a simple programming interface. The UR CAP also incorporates key features for welding such as weaving (cross or in-line), arc supervision, error handling, weld library management, and TCP calculation - with more easy-to-use features continually being developed.