Collaborative 7th Axis
The Thomson Movotrak™ cobot transfer unit (CTU) is a true collaborative 7th axis for UR robots, featuring patent-pending collision detection settings and Freedrive mode for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, this collaborative 7th axis adds a horizontal operating range up to 10 m to significantly boost productivity and output. The Thomson Movotrak CTU, which is compatible with the full range of UR cobots and offers flexible mounting options, features a dual-actuator design for maximum moment load and stiffness.
Overview
The Thomson Movotrak™ cobot transfer unit (CTU) is a true collaborative 7th axis for UR robots, featuring patent-pending collision detection settings and Freedrive mode for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, this collaborative 7th axis adds a horizontal operating range up to 10 m to significantly boost productivity and output. The Thomson Movotrak CTU, which is compatible with the full range of UR cobots and offers flexible mounting options, features a dual-actuator design for maximum moment load and stiffness.
Installation Instructions
- Remove Thomson Movotrak CTU from crate and mount linear units per manual instructions.
- Attach cobot to pre-drilled mounting plate and connect UR flexible power cable through included cable management tray.
- Set up safety I/O from Thomson control cabinet to UR controller per manual.
- Install URCap and set collision detection sensitivity for the CTU under the Installation tab.
- Your CTU is ready to use! Utilize linear Freedrive mode to set linear waypoints in the robot program.
- For long length systems (>2 m), contact Thomson installation support [thomsonlinear.com].
Specifications
Certifications and standards RoHS, CE & UL (AKM2G motor and AKD2G drive)
DimensionsCollaborative 7th Axis: 816.5 mm x 86.5 mm x (customer specified length)
Control Cabinet: 400 mm x 400 mm x 300 mm
What's in the box?
- Linear actuator
- Servo Motor to provide torque
- 7: 1 gearhead input
- Connection for motor/gearhead to linear unit
- Home switch and support-side limit switch
- Cabinet for motor drive and appropriate power supply an relays
- Foot mounts for mounting linear units to extrusion table
License type One time purchase
Features
Collision detection settings provide users with enhanced capabilities, including:
- User-adjustable collision detection on the Collaborative 7th Axis performs similar to robotic joints.
- Set the sensitivity during installation per your application's requirements.
- Freedrive programming mode allows hand-driven movements to set linear waypoints directly on the UR Teach Pendant.
- Large surface areas on the Collaborative 7th Axis linear carriage allow for a safeguard stop when contacted.
- All collision monitoring is conducted on the Collaborative 7th Axis motor drive with minimal processing required from the UR controller. Thomson URCap works well with multiple other URCaps.
- Safety I/O connections as standard to respond to other third-party safety devices.
- A dual-actuator design helps deliver maximum moment load and stiffness, even when the cobot arm is fully extended.
- Can be mounted with any UR robot, including the UR20 and UR30, in all directions (horizontally, wall-mounted, inverted, etc.).
- End-of-stroke limit switches and cable management are included.
- Mounting feet are provided to mount the transfer to industry-standard metric or inch extrusions.
Compatibility
- MotionPlus
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
- UR30
- URSim
Availability
- Austria
- Belgium
- Bulgarian
- Canada
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Hungary
- Ireland
- Italy
- Japan
- Luxembourg
- Malta
- Netherlands
- United States