Easy Pick and Drive Screwdriving System .2 - 12 Nm
The easy, industry 4.0 ready automated screwdriving solution. This kit comes complete with a Desoutter CVIR controller and 1 of 3 ERS tool models availbale: ERS2, ERS6, ERS12. The kit also comes with a screw presenter for magnetic screws 2-6mm in diameter up to 25mm in length. All I/O connections will be pre-wired on the Desoutter tool side and will include three I/O modules to easily plug and play on the existing Universal Robot controller. This is a great setup for vertical down screwdiving small screws up to 12Nm in torque. Contact Southwestern PTS with any questions about your application!
Overview
The easy, industry 4.0 ready automated screwdriving solution. This kit comes complete with a Desoutter CVIR controller and 1 of 3 ERS tool models availbale: ERS2, ERS6, ERS12. The kit also comes with a screw presenter for magnetic screws 2-6mm in diameter up to 25mm in length. All I/O connections will be pre-wired on the Desoutter tool side and will include three I/O modules to easily plug and play on the existing Universal Robot controller. This is a great setup for vertical down screwdiving small screws up to 12Nm in torque. Contact Southwestern PTS with any questions about your application!
Southwestern PTS has integrated our URCAP with the UR screwdriving template. The system then utlizes 24V I/O to enable the tool when grabbing screws and driving to a certain torque value. Force down is set to optimize grabbing and then driving the screw. The end user needs to setup torque strategies in the Desoutter controller and set waypoints on the robot.
Specifications
includes a urcap plugin
Yes, PTSScrewdriver 1.0.1
Software version requiredPolyscope Version 5.7+
Dependencies110V power supply for Desoutter controller and 110V power supply for Ohtake screw presenter.
Certifications and standards CE Certified
dimensions
Shipment will be made in manufacturer's specified box and is prepaid and add. Product dimensions are as follows: LxWxH - CVIR II Controller: 11x5x11, ERS Driver: 12x1.5, Ohtake Screw Presenter: 9x5x6, 12 wire I/O cable 6' long, Integrated tool cable on ERS tool is 3m long.
What's in the box? Desoutter CVIR II Controller, ERS (2, 6, 12) tool of choice, integrated 3m tool cable, Ohtake screw presenter with rail to match screw parameters, 12 wire cable 6' long, 2 wire cable 6' long, pre-wired blocks for UR controller and Desoutter controller (plug and play)
License type One time purchase
Features
- Easy plug and play setup
- Anyone can get a screwdriving program up and running.
- Transducerized smart tool with data collection Industry 4.0 ready.
- Setup to help reduce errors in assembly processes.
Compatibility
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Canada
- United States