RobIn eBox – Robot Interface control box
SIEMENS CABINET RobIn eBox for Universal Robots. RobIn eBox- Robot interface eBox greatly simplifies engineering of automation solutions with PLC functionality. The pre-tested, functional, and certified electrical cabinet saves you time during construction, assembly, and commissioning. RobIn eBox facilitates the integration of your automation components and is flexible to be tailored to your specific application. Solution-oriented PLC variants, also with safety (eg. DI/DO, PROFIsafe) as well as the possibility of installing URs OEM robot controller are available. Prepared for easy installation and Plug Work integration. Proofed by our inhouse factory engineering experts and over hundred times installed in our production lines. - Made from experts for experts.
Overview
SIEMENS CABINET RobIn eBox for Universal Robots. RobIn eBox- Robot interface eBox greatly simplifies engineering of automation solutions with PLC functionality. The pre-tested, functional, and certified electrical cabinet saves you time during construction, assembly, and commissioning. RobIn eBox facilitates the integration of your automation components and is flexible to be tailored to your specific application. Solution-oriented PLC variants, also with safety (eg. DI/DO, PROFIsafe) as well as the possibility of installing URs OEM robot controller are available. Prepared for easy installation and Plug Work integration. Proofed by our inhouse factory engineering experts and over hundred times installed in our production lines. - Made from experts for experts.
The Robot Interface electrical box for UR robots SIEMENS “RobIn eBox” ECO Version is a off-the-shelf electrical cabinet that provides all main components required for the line or cell integration of a PLC and industrial robots controllers. Comes with a URCap for easy setup and installation.
RobIn eBox ECO control cabinet includes the all basic automation components required to connects an industrial robot via Profinet/Ethernet to a PLC. Additional variants Smart+Safety (S7- 1512SP F-1) or Advanced Safety (S7-1515 SP PC2 F) for Safety (e.g. DI/DO, PROFISafe) or higher performance needs are also available. Project specific PLC application may need TIA Portal V16 to program or separate support from Siemens Technical Support.
Equipped with state-of-art components and designed by experts.
Specifications
Includes a urcap plugin
Yes, all
Name: "RobIneBoxCommunicator" V 1.0.1
Software version requiredPolyscope 5.8 or higher
Certifications and standards By request
DimensionsDimensions (H x W x D) 600 x 600 x 250mm
IP protection class IP 54 for demanding conditions
Ambient temperature (max.) 40 ° C
Weight approx. 30kg to 40kg (depending on the version)
What's in the box?
Ready-made cabinet with PLC ,wall mounting bracket, power cable, installation manual, customer circuit diagram
Details:
• PLC SIEMENS ET200sp Series
S7-1510SP (ECO)
S7-1512SP F (Smart+Safety)
S7-1515SP PC2 F (Advanced Safety)
• Main power switch
• 24VDC Power supply
• I/O Modules (ET200sp)
• Ethernet switch
• Easy cable entry system
• Auxiliary components:
Terminal blocks, circuit breakers, coupling relays (if needed), etc.
-Optional: Safety PLC with 8/8 Safety DI/DO (4 relay output) for UR safety
-Optional: Siemens HMI
-Optional: OEM controller from UR (sold directly from UR)
Mains TN-S / 1AC 230V / 50Hz Schuko (CEE7 / 7) cable 3m
Control voltage DC 24V
Housing color RAL 7035
License type One-time purchase
Features
- PLC SIEMENS ET200sp Series
- S7-1510SP (ECO)
- S7-1512SP F (Smart+Safety)
- S7-1515SP PC2 F (Advanced Safety)
- Main power switch
- 24VDC Power supply
- I/O Modules (ET200sp)
- Ethernet switch
- Easy cable entry system
- Auxiliary components:
- Terminal blocks, circuit breakers, coupling relays (if needed), etc.
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Argentina
- Austria
- Austria
- Belgium
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Denmark
- Estonia
- Finland
- Finland
- France
- France
- Georgia
- Germany
- Germany
- Greece
- Greece
- Hungary
- Iceland
- Ireland
- Ireland
- Israel
- Israel
- Italy
- Italy
- Latvia
- Lithuania
- Luxembourg
- Luxembourg
- Malta
- Malta
- Mexico
- Netherlands
- Netherlands
- Norway
- Norway
- Oman
- Oman
- Peru
- Poland
- Portugal
- Portugal
- Qatar
- Qatar
- Romania
- Saudi Arabia
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Spain
- Sweden
- Sweden
- Switzerland
- Switzerland
- Turkey
- Turkey
- United Arab Emirates
- United Arab Emirates
- United Kingdom
- United Kingdom
- United States