IO Breakout Panel
The IO Breakout Panel provides a convenient and quick method to connect a variety of actuators, sensors, signals and buttons to the Universal Robots system. The panel standardizes larger fleets while maximizing flexibility, simplifying re-tasking and speeding redeployment for all sizes of fleets. Standardized connectors enable Plug and Play use of most sensors and actuators that feature M12 connectors. Reduce wiring time during robot install. When you are ready to re-deploy your robot to a different task, modular M12 connectors enable quick and flexible re-wiring to reduce re-commissioning time.
Overview
The IO Breakout Panel provides a convenient and quick method to connect a variety of actuators, sensors, signals and buttons to the Universal Robots system. The panel standardizes larger fleets while maximizing flexibility, simplifying re-tasking and speeding redeployment for all sizes of fleets. Standardized connectors enable Plug and Play use of most sensors and actuators that feature M12 connectors. Reduce wiring time during robot install. When you are ready to re-deploy your robot to a different task, modular M12 connectors enable quick and flexible re-wiring to reduce re-commissioning time.
Simply your controller cabinet electrical layout and remove wire clutter. The IO Breakout Panel distributes IO points to the outside of the UR Control box via double-density (2 signals per connector) M12 A-coded connectors each featuring 24v power as well. Pass through Ethernet port is provided with an M12 D-coded connector.
Specifications
DependenciesFits E-series Control Box Only
DimensionsN/A
What's in the box?
- IO Breakout Panel
- Signal Cable
- 1ft RJ45 Ethernet Cable
- 7x Field-Wireable M12 A-coded mating connectors
- Quick Start Guide
License type One-time purchase
Features
The IO Breakout Panel provides the following on the outside of the UR Control Box:
- 6x DI points
- 8x DO points
- Ethernet port
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
Availability
- United States