GoBot Palletise Solution
The GoBot Palletise Solution from Peeters Robotic Solution is compact, quick to install, easy to operate and works safe alongside your machine operator. The floorspace is reduced more than 50% compare to a normal industrial palletiser cell. After fixing the skid, connect the vacuum and power supply, the GoBot Palletise Solution is ready to stack boxes behind your production line. New stacking patterns can be made offline so no downtime at the machine. The operator can simply select the new pattern, place an empty pallet and the GoBot Palletise Solution start palletising, up to 2 meters.
Overview
The GoBot Palletise Solution from Peeters Robotic Solution is compact, quick to install, easy to operate and works safe alongside your machine operator. The floorspace is reduced more than 50% compare to a normal industrial palletiser cell. After fixing the skid, connect the vacuum and power supply, the GoBot Palletise Solution is ready to stack boxes behind your production line. New stacking patterns can be made offline so no downtime at the machine. The operator can simply select the new pattern, place an empty pallet and the GoBot Palletise Solution start palletising, up to 2 meters.
The GoBot Palletise Solution is moved with a manual fork lift to its palletising location. Connect the power supply and the air pressure to the skid, the GoBot Palletise Solution is ready for action. After uploading the stacking pattern by a USB stick, place an empty pallet and start the robot, the GoBot Palletise Solution waits for boxes. When the pallet is full the GoBot Palletise Solution start automatically on the other stacking position.
Specifications
Software version requiredCB-series: Polyscope version 3.8 or higher.
E-series: Polyscope version 5.2 or higher.
DependenciesCompressed air
230V Power supply
Certifications and standards CE
Dimensions1.5m2
What's in the box? • GoBot Palletise Solution Skid
• GoBot Palletise Solution software
• GoBot Palletise Solution pallet builder
• GoBot Palletise Solution Operator's interface
• GoBot Palletise Solution Manual
• Schmalz FXP gripper
• Hardware components from trusted suppliers worldwide
• Cables, buttons and sensors
Features
- Hardware components fitted into a mobile skid, easy installation due to connectors for air and power supply.
- Ideal as a ‘End-of-Line’ solution in an existing production environment.
- Compact (Footprint < 4m2)
- Stacking up to 2 meters
- High ROI, low operational costs
- Co-operative with operators
- Mobile and easy to move around the factory
- Quick delivery
- Operate without teaching
- No downtime on the factory floor
Compatibility
- UR10
- UR10e
- UR12e
- UR16e
Availability
- Belgium
- Luxembourg
- Netherlands