OH-steelworking kit cutting
OH-steelworking kit cutting - config your robot for cutting applications. Everything is possible, use your robot for plasma or oxi cutting. OH-au2mate support you with external rotation axis to handle your assembly or linear axis up to 14m to get the max. working range for your robot. URCaps to import DXF files are available. Additionally we can integrate you fume extraction.
Overview
OH-steelworking kit cutting - config your robot for cutting applications. Everything is possible, use your robot for plasma or oxi cutting. OH-au2mate support you with external rotation axis to handle your assembly or linear axis up to 14m to get the max. working range for your robot. URCaps to import DXF files are available. Additionally we can integrate you fume extraction.
Fast and easy installation, config your system individually for your challenges. The customer gets a plug and play solution for his task. OH-au2mate offers the full support in planning, construction, installation and training for cutting applications.
Specifications
Software version requiredCB Polyscope 3.7+, e-Series Polyscope 5.1+
Dependencies230V AC 50Hz
400V AC 50Hz
Certifications and standards Richtlinie 2006/42/EG,DIN EN 60204-1: 2019-06
DimensionsDepends on configured system.
What's in the box?
- Positioning
- linear axis
- control unit
- Power Cable 3m
- Axis Cable 6m
- URCaps
- connection plate for UR including connectors
- installation instruction
- OperateONE
- fume extraction kit
- Safety light barriers, documentation, install guides
License type One-time purchase. Includes the following URCaps
- Axis control
- CUT control
- OH-DXFinterpreter
- OH-Marker(letter and number robottracks)
Features
In package:
- slideONE linear axis
- rotateONE rotation axis
- cutting tables
- URCap for cutting
- Plasma/Oxy - Systems
- fume extraction kits
- laser light barriers
- metal sheet housings
- operate - controlONE
- documentation
- training in robots and cutting
Compatibility
- UR3
- UR5
- UR10
Availability
- Austria
- Germany
- Switzerland
