NONEAD nURHelper for UR SDK
This software is a UR robot control library written by C#, which is based on Microsoft.Net Framework 4.0. It includes the connection with all UR robots series, access to UR robot data and control UR robots and other functions. By using this library, you can connect with multiple UR robots, and monitor and control the behavior of UR robots.
Overview
This software is a UR robot control library written by C#, which is based on Microsoft.Net Framework 4.0. It includes the connection with all UR robots series, access to UR robot data and control UR robots and other functions. By using this library, you can connect with multiple UR robots, and monitor and control the behavior of UR robots.
It is a set of SDK to realize a convenient control of UR by the upper computer. It packages common communication methods, data monitoring, resolving, and command actions for UR, which are easily exposed through a bunch of APIs. They play a great role of a bridge between the upper computer and UR. Before using it, engineers can refer the SDK to their C# projects, and then they can apply the rich APIs provided in the SDK to connect and control UR as the users require.
Specifications
Software version requiredPolyscope software 5.11 (e-Series) / 3.9 (CB-Series) or higher
DimensionsNot Applicable
DependenciesIt requires upper computer, and network cable connection.
What's in the box?
- A USB stick
- A dongle
Certifications & standardsComply with GB/T 36964-2018 specification
License type One-time purchasing
Features
This library can help users to quickly write the host computer system that replaces the teach pendant, and can obtain the installation position, log file and robot serial number of UR robot.
Includes : Modbus, 30003, Dashboard, Ethernet, Info, Log, Program, support a full series of UR robots. UR 3D for nURHelper is an extendable product that requires additional purchase.
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- China Mainland
- Hong Kong
- Macau
- Singapore
- Taiwan