Electric Screwdriver
Thirty different torque settings can be set on a single screwdriver. Various fastening settings such as variable rotation speed and screw fastening modes can be set which improves customer's screw fastening work. The URCap simplifies the setting of the controller.
Overview
Thirty different torque settings can be set on a single screwdriver. Various fastening settings such as variable rotation speed and screw fastening modes can be set which improves customer's screw fastening work. The URCap simplifies the setting of the controller.
1) Pickup a screw from a screw feeder or a screw tray by magnet or vacuum.
2) Move it to the fastening position and fasten the screw.
3) Twenty-six setting items such as torque setting and rotation speed can be set with the URCap.
Specifications
Includes a urcap pluginYes, nittokohkiscrewdriver-1.2.5.urcap
software version requiredPolyscope version 5.9.1
dependenciesPower source: 100 to 240 V AC, 50/60 Hz,
Requires optional power cord,
Requires separate vacuum pump,
Requires screw feeder (sold in the market)
Certifications and standards Type approved
Screwdriver: CE/UL
Controller: CE/UL
dimensionsScrewdriver: 240 x 51 (mm), 39.5 mm dia.
Controller: W 192 x H 88 x D 160 (mm)
What's in the box? Electric screwdriver: DLV45C12L
Connection cable: DLW9078
Contoroller: DCC0241X-AZ
Instruction manual: 1 pc.
BIT NK35 (No.2×7×75): 1 pc.
License type One-time purchase
Features
- Thirty different torque settings can be set on a single screwdriver
- For both hand-held / automated machines (External startup)
- Torque: 0.6 - 4.5Nm
- Nine speed settings available
- Automatic 3 step speed control function
- Two extermal I/O signal connection ports (NPN/PNP switchable, RS-232C)
- URCap compatible
Compatibility
- PolyScope X
- UR5e
- UR20
Availability
- Japan
- Singapore