Precision Gripper / Caliper NSR-PG-10-20-URe
THE FIRST GRIPPER/CALIPER FOR AUTOMATED SMALL PART MEASUREMENTNow you can automate small part measurement using your UR cobot! The NSR-PG-10-20-URe Precision Gripper/Caliper replaces manual digital calipers. Automate inspection and gauging, make in-process decisions such as part sorting or pass/fail. Log the data to a PC for statistical process control. The NSR-PG Gripper/Caliper is included in the Q-Span Workstation Application Kit for measurement inspection.
Overview
THE FIRST GRIPPER/CALIPER FOR AUTOMATED SMALL PART MEASUREMENTNow you can automate small part measurement using your UR cobot! The NSR-PG-10-20-URe Precision Gripper/Caliper replaces manual digital calipers. Automate inspection and gauging, make in-process decisions such as part sorting or pass/fail. Log the data to a PC for statistical process control. The NSR-PG Gripper/Caliper is included in the Q-Span Workstation Application Kit for measurement inspection.
Easily mount the NSR-PG Gripper/Caliper to the UR robot tool flange using four screws and a single cable.
OR mount up to three NSR-PG Gripper/Calipers to a single UR robot using New Scale's NSR-MTM Multi-tool mount - see separate listing
Add metrology fingertips appropriate to your workpiece. Use the NSR-PG Gripper/Calipers to PICK up small parts, MEASURE multiple features on each part, and RECORD the measured data to a PC. Use the data to automate in-process decisions: PLACE parts into pass/fail bins or sort them by size. You can also detect process drift and alert machine operators to check their systems.
Q-SPAN WORKSTATION APPLICATION KIT
The NSR-PG Gripper/Caliper is included in the Q-Span Workstation Application Kit for measurement inspection.
Specifications
Software version requiredPolyscope e-Series 5.3 or higher
Certifications and standards CE, RoHS
Dimensions83 x 25 x 51.75 mm (excluding fingers) with x 63 mm diameter UR adapter plate.
What's in the box?
- NSR-PG-10-20-URe Precision Parallel Gripper/Caliper with M8 cable
- Standard NSR-PG fingers - contact us for metrology fingertips
- USB flash drive with NSR Devices URCap and user manuals
- UR adapter plate
- UR tool attachment hardware: Alignment dowel pin, screws, hex-key wrenches
License type One-time purchase, includes the NSR Devices URCap
Features
- Pick-MEASURE-RECORD-and-place
- Small part measurement inspection and sorting
- Measurement resolution of 2.5 µm (0.1 inches/1000)
- Small enough to mount multiple grippers/calipers on one UR3e robot - do more with fewer large moves
- Simple to connect and use - one cable, no external controller
- Takes full advantage of the new e-Series RS-485 interface
- Build processes in minutes with NSR Devices URCap
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
Availability
- China Mainland
- Japan