NABELL "Robot-Flex"
Protective covers designed and tailor-made for Universal Robots. Available in 6 different materials for various demands such as Dust Water Proof, Impact Resistance, Paint Absorptivity, Oil Coolant Resistance, Spatter Resistance and Food Pharmaceutical Compatible.
Overview
Protective covers designed and tailor-made for Universal Robots. Available in 6 different materials for various demands such as Dust Water Proof, Impact Resistance, Paint Absorptivity, Oil Coolant Resistance, Spatter Resistance and Food Pharmaceutical Compatible.
NABELL ""Robot-Flex"" offers effective protection for your UR Robots that reduce maintenance period while increasing the life of robots.
Specifications
Certifications and standards NABELL ""Robot-Flex"" is made in Japan by ISO Certified factory.
License type One-time purchase
Features
NABELL ""Robot-Flex"" fits perfectly to all the models of Universal Robots.
It allows the UR head to rotate up to 720 degrees without any stagnation.
Compatibility
- UR3e
- UR5e
- UR7e
- UR10e
- UR12e
- UR16e
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam