<link rel="stylesheet" href="app_assets/styles-R77XALWP.css"> Skip to main content
Safedoor SD100

Safedoor SD100

Safedoor is an innovative, safe and easy-to-use solution for handling the CNC machine doors in collaborative machine tending applications. Specialized linear actuators provide reliable high-speed opening and closing of CNC doors, while a controller ensures smooth operation. The controller also combines digital control from the robot, the CNC machine and the included operator panel. SD100 is automatically adjusting to the CNC door size by use of acquate force and speed control when put into use, and will keep finetuning the force monitor in every cycle. Operator safety is essential for automatic CNC door movement, and SD100 is designed exactly for safe operation without compromising cycle time.

Read more
Manufacturer:Made4CNC

Overview

Safedoor is an innovative, safe and easy-to-use solution for handling the CNC machine doors in collaborative machine tending applications. Specialized linear actuators provide reliable high-speed opening and closing of CNC doors, while a controller ensures smooth operation. The controller also combines digital control from the robot, the CNC machine and the included operator panel. SD100 is automatically adjusting to the CNC door size by use of acquate force and speed control when put into use, and will keep finetuning the force monitor in every cycle. Operator safety is essential for automatic CNC door movement, and SD100 is designed exactly for safe operation without compromising cycle time.  

The Safedoor SD100 system is composed of a controller and one or two actuators.
The set comes with everything you need to operate the doors on a CNC machine from the robot program, the CNC machine or the included operator panel.
The actuator is mounted onto the CNC machine using the included brackets and connected to the controller, which communicates with the robot, the CNC machine and controls the door motion.
Once the system is installed on the CNC machine an automatic configuration cycle is completed to measure the width, weight, resistance and other parameters of the door.