Cobot Welding Package UR10e - MIGMAG
This automation solution from Lorch is a complete package deal for highly efficient MIG-MAG applications. It is easy to operate, fast and flexible to use. The package includes high-quality robot technologies, innovative welding technology by Lorch, intuitive Lorch Cobotronic service software and a comprehensive service offer with individual trainings and professional support even after commissioning. This cobot welding solution increases productivity, relieves experienced welders and thus closes the personnel bottleneck in the shortest possible time. For medium-sized and small enterprises, this is a simple step towards Industry 4.0 - investment-safe and efficient. Get started now with the complete package of cobot, welding technology, intelligent software and services.
Overview
This automation solution from Lorch is a complete package deal for highly efficient MIG-MAG applications. It is easy to operate, fast and flexible to use. The package includes high-quality robot technologies, innovative welding technology by Lorch, intuitive Lorch Cobotronic service software and a comprehensive service offer with individual trainings and professional support even after commissioning. This cobot welding solution increases productivity, relieves experienced welders and thus closes the personnel bottleneck in the shortest possible time. For medium-sized and small enterprises, this is a simple step towards Industry 4.0 - investment-safe and efficient. Get started now with the complete package of cobot, welding technology, intelligent software and services.
Plug and weld. Installation and training is carried out by Lorch employees or approved sales partners. They also issue the CE approval. Power source and robot are programmed via the teachbox with touchscreen or the multifunction flange.
Once all parameters have been set, the welding program is started by pressing the start button on the welding table or on the teach panel. The robot follows the programmed steps and the welding system welds the parts. When the welding program is finished, the welded parts are removed, new parts are inserted and the robot restarts.
Specifications
SOFTWARE REQUIRED: Polyscope 5.12.x
DimensionsWe ship everything together on 2 euro-pallets
dependenciesThe system need 32A - CEE Plug and Fuse and depending on the application and size the place in the production which is necessary also for the documentation of the CE Certificate.
certifications & standardCE, Welding Power Source: EN60974-1
What's in the box? Welding package with Cobot UR10e (with 1 year manufacturer warranty), V30 AC/DC, LTR 350 HPT torch system, multifunction flange, full feature cobotronic.
MIG-MAG welding power source incl. Full Process and seperate wire feed system
Complete torch system (Torch neck LMR 450 W (22,5°)) incl. 3,5m hose package
UR10e holder for the welding torch
Balancer for the hose of the torch
Multi-functional flange for operating and programming directly at the cobot arm
Digital data documentation and analysis, incl. LCG 2.1 Gateway Hardware
License type : One-Time purchase, Lorch Connect after 12 months a possible annual subscription
Features
- Process reliability through power sources with intelligent synergies
- Full-process welding equipment for every welding task
- Multifunction flange for easy handling
- Safety through CE certification
Compatibility
- UR10
- UR10e
- UR12e
Availability
- Austria
- Belgium
- Czech Republic
- France
- Germany
- India
- Italy
- Luxembourg
- Malaysia
- Netherlands
- Portugal
- Slovakia
- Slovenia
- Spain
- Switzerland
- United Kingdom