Manual Robotic Hand Changer (EU)
Kosmek SXR0030-M is a manual robotic hand changer that allows to change hand tools at the tip of robots with one quick grab. By using the included conversion plate, it can be installed directly on the robot flange of a UR. The SXR0030 is lightweight, compact, precise, easy to use and durable.The SXR0030-TF4 Tool adapter to be mounted on the tool side has holes and taps with the same dimensions as the robot flange of the universal robot, so that the tool currently mounted on the robot flange can be easily mounted.
Overview
Kosmek SXR0030-M is a manual robotic hand changer that allows to change hand tools at the tip of robots with one quick grab. By using the included conversion plate, it can be installed directly on the robot flange of a UR. The SXR0030 is lightweight, compact, precise, easy to use and durable.The SXR0030-TF4 Tool adapter to be mounted on the tool side has holes and taps with the same dimensions as the robot flange of the universal robot, so that the tool currently mounted on the robot flange can be easily mounted.
The tool adapter can be attached and detached by pushing in the master cylinder button.
Specifications
Dimensions
Outside Diameter 63mm, Thickness when connected 36mm. (Except push button)
Please see drawing.
What's in the box? a master Cylinder, ※tool adapter(s), a conversion plate and a pin. (※Customer can select order quantity of tool adapter).
License type One-time purchase
Features
- Easy with manual operation
- Safe with built-in spring lock
- Light weight
- Compact
Compatibility
- UR3
- UR3e
- UR5
- UR5e
Availability
- Austria
- China Mainland
- Hong Kong
- Indonesia
- Japan
- Macau
- South Korea
- Taiwan
- Taiwan