Kameleon Palletizing
Kameleon Palletizing' is a complete palletizing solution with a super quick ROI (Return on investment). Multiple box sizes, pallet types, label orientations all in one easy to setup application. For an easy setup, the palletizing solution includes the Pally URCap, which is a software that makes palletizing automated, flexible and stable. It handles changes in production easily, so that you can adapt the robot palletizer to your needs. The solution comes with the palletizing robots UR10e, UR20 and UR30 from Universal Robots. Included in the solution you also get vacuum grippers and all additional equipment such as stand, cable and frame for two pallet spaces.
Overview
Kameleon Palletizing' is a complete palletizing solution with a super quick ROI (Return on investment). Multiple box sizes, pallet types, label orientations all in one easy to setup application. For an easy setup, the palletizing solution includes the Pally URCap, which is a software that makes palletizing automated, flexible and stable. It handles changes in production easily, so that you can adapt the robot palletizer to your needs. The solution comes with the palletizing robots UR10e, UR20 and UR30 from Universal Robots. Included in the solution you also get vacuum grippers and all additional equipment such as stand, cable and frame for two pallet spaces.
After going through the initial setup guided by our technicians the Pally URcap calculates all the movements, the operator choses what product is arriving on the conveyor and starts the program. No extra setup needed. When a pallet is full, the operator replaces it and comfirms that a new pallet is in place directly on the teach pendant.
Specifications
dependenciesRequires compressed air supply at 6 bars, 230V 8A for basic version. Optional versions may differ.
Certifications & standardsCE – Machinery Directive
DimensionsBasic, no conveyor: 1400x800x1200, 130kg
Risk assessmentStandard machine, risk assesment according to specific setup.
What's in the box?
UR10e, UR20 or UR30
Palletizing Frame
Gripper
User Manual
Accessories: Pneumatics product sensors
License type One-time purchase or robot as a service
Features
- Easy to setup, all the way down to 3 hours for basic installations.
- Support for multiple box sizes to fit your production
- Dual product mode, palletize 2 different products on separate pallets at the same time
- Create a new pattern for your new boxes in a matter of minutes.
- Custom gripper design available for a wide range of products.
Compatibility
- UR10e
- UR12e
- UR20
- UR30
Availability
- Norway
- Sweden