Overview
RG52-050, by Jodell Robotics is a nimble electric gripper with adjustable stroke of 52mm and maximum clamping force of 60N. It can be widely used in the various industries including medical and biological industries.
The electric gripper is connected through 485 communication. The electric gripper can be controlled by setting position, force and speed, to perform the electric gripper movement.
Specifications
dimensions: Volume size 100*75*135 (unit: mm)
Certifications & standard: ISO9001
What's in the box? Electric Gripper
Warranty card
Simple inspection manual
Factory inspection report
Inspection conformity certificate
Wire sequence label
(Optional) Finger
(Optional) Hexagon socket head cap screw
(Optional) Cylindrical pin
License type : One-time purchase
Features
- Drive control integration,
- Adjustable stroke
- Plug and play
Compatibility
- PolyScope X
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
- URSim
Availability
- China Mainland
- Taiwan
