IoT Cloud Platform
Get worldwide access, control and insight of your Universal Robot. Enjoy secure remote access over VPN and control the Teach Pendant Interface from your smartphone. Make your robot’s data accessible in easy-to-configure dashboards to gain insight into your robot’s status and productivity or receive email or push notifications about important events. With IXON Cloud it's extremely easy. IXON Cloud is the world’s first and only no-code Industrial IoT platform available today, used by many machine manufacturers and system integrators all over the world. Setting up a secure connection from your Universal Robot to the IXON Cloud platform is very easy thanks to the plug play IXrouter, using Ethernet, Wi-Fi or 4G/LTE.
Overview
Get worldwide access, control and insight of your Universal Robot. Enjoy secure remote access over VPN and control the Teach Pendant Interface from your smartphone. Make your robot’s data accessible in easy-to-configure dashboards to gain insight into your robot’s status and productivity or receive email or push notifications about important events. With IXON Cloud it's extremely easy. IXON Cloud is the world’s first and only no-code Industrial IoT platform available today, used by many machine manufacturers and system integrators all over the world. Setting up a secure connection from your Universal Robot to the IXON Cloud platform is very easy thanks to the plug play IXrouter, using Ethernet, Wi-Fi or 4G/LTE.
Create a free company account on the IXON Cloud and connect the IXrouter to your Robot. The IXrouter will automatically register itself to your company account. From now on you can manage the whole configuration from the cloud, without programming a single line of code. Initiate access to the teach pendant, set up your custom alerts and start creating your data dashboards.
Specifications
DependenciesInternet connection or SIM card
Certifications and standards The IXrouter is CE, UL and FCC compliant
Dimensions111 x 95 x 28mm
What's in the box? IXrouter and USB flash drive
License type Remote Access, VNC and user management is included in the purchase of the IXrouter.
Cloud Notify (alarms) is a one-time purchase.
Cloud Logging (dashboards) requires a subscription.
Features
- Remote Access (VPN) – An easy and secure way to gain direct access to your robot from anywhere in the world. Control, troubleshoot and remotely program your robot without opening any ports in your firewall.
- VNC Server (HMI) – VIew and control the Teach Pendant Interface remotely on your smartphone or web browser.
- Alarms & notifications – Get notified when a robot finishes a task, waits for input, is in error or needs maintenance. Receive messages about important events from your robot. Fully managed on the IXON Cloud with Cloud Notify – easy, reliable and no programming required.
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- China Mainland