Overview
QuickLock is a tool-free quick-change system. The handling is simple and intuitive and enables the robot to be changed quickly. The robust, corrosion-resistant and operationally reliable design of QuickLock also guarantees high positioning repeatability.
See data sheet and video
Specifications
DimensionsWeight: ap. 32 kg total
Dimension basic holder (LxWxH): 440 x 312 x 59 mm
Dimension incl. tension lever (LxWxH): 440 x 370 x 85 mm
What's in the box? QuickLock with base plate and operation manual
Features
Tool-free quick-change system
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10e
- UR12e
- UR16e
Availability
- Austria
- Belgium
- Germany
- Luxembourg
- Netherlands
- Switzerland