Linearpositionierer
The linear axis developed by fsk is specially adapted to the needs of the Universal Robot. This significantly extends the working range of the Universal Robot. Driven by a high-quality servo motor including servo control via a PLC specially adapted to the application by fsk industries, this linear positioner is a reliable solution for a wide range of automated processes.
Overview
The linear axis developed by fsk is specially adapted to the needs of the Universal Robot. This significantly extends the working range of the Universal Robot. Driven by a high-quality servo motor including servo control via a PLC specially adapted to the application by fsk industries, this linear positioner is a reliable solution for a wide range of automated processes.
Our linear axis is flexibly configurable, hanging, standing or floor-mounted depending on the system concept in the cell. Equipped with servomotors and the corresponding control system, it is fully integrated in URCap. Up to 2 cobots can be installed on one axis and can move independently of each other. The cobot on the linear axis is controlled with a revolutionary operating concept which is fortunately patented, curious?