Tilt and turn positioner
The tilt and turn positioner has been specially developed for welding and is equipped with two servomotors. This enables precise positioning of the component. The DKP is floor-mounted. The final height is determined during the design phase. The perforated plate included in the offer is mounted on the turntable holder. The DKP has a static load capacity of 250/ 500kg, with centric load support. The turntable of the DKP is endlessly rotating, the tilt angle is approx. +-90°.
Overview
The tilt and turn positioner has been specially developed for welding and is equipped with two servomotors. This enables precise positioning of the component. The DKP is floor-mounted. The final height is determined during the design phase. The perforated plate included in the offer is mounted on the turntable holder. The DKP has a static load capacity of 250/ 500kg, with centric load support. The turntable of the DKP is endlessly rotating, the tilt angle is approx. +-90°.
The table can be tilted at an angle of 0°to 90° The turntable has a diameter of 250mm/500mm and is endlessly rotating. The rotation speed is adjustable The ground contact transmits up to 500A / 100% The turntable and the control unit are separately HF-protected Load capacity up to 250kg / 500kg