FerRobotics Easy Finishing Kit
FerRobotics Easy Finishing Kit
FerRobotics Easy Finishing Kit
FerRobotics Easy Finishing Kit
FerRobotics Easy Finishing Kit
FerRobotics Easy Finishing Kit
FerRobotics Easy Finishing Kit
FerRobotics Easy Finishing Kit

FerRobotics Easy Finishing Kit

VERSATILE AUTOMATION KIT FOR COBOT SURFACE TREATMENT FerRobotics Easy Finishing Kit is one of the most flexible material removal and surface finishing cobot tools on the market. The decisive advantage is the system's own active force compliance and contact intelligence combined with easy programming with RoboDK Simulation-Software. The patented Active Compliant Technology ensures adjustable contact force with intuitive adaptation to the workpiece and also guarantees optimal process quality. The Easy Finishing Kit automates all batch sizes ingeniously simple, reliable and flexible. Surface treatment: Grinding, sanding, polishing, cleaning, stripping paint, brushing, deburring, ... All materials: Steel, aluminium, titanium, magnesium, carbon, plastic, wood, ceramic, coconut fibres, …

Manufacturer:FerRobotics

Overview

VERSATILE AUTOMATION KIT FOR COBOT SURFACE TREATMENT FerRobotics Easy Finishing Kit is one of the most flexible material removal and surface finishing cobot tools on the market. The decisive advantage is the system's own active force compliance and contact intelligence combined with easy programming with RoboDK Simulation-Software. The patented Active Compliant Technology ensures adjustable contact force with intuitive adaptation to the workpiece and also guarantees optimal process quality. The Easy Finishing Kit automates all batch sizes ingeniously simple, reliable and flexible. Surface treatment: Grinding, sanding, polishing, cleaning, stripping paint, brushing, deburring, ... All materials: Steel, aluminium, titanium, magnesium, carbon, plastic, wood, ceramic, coconut fibres, …

The communication to the FerRobotics Easy Finishing Kit is set up and checked in the installation node and you can choose which device you are using. The three process parameters can be set in the program node. The device drive is controlled by the URCap via a pneumatic valve. The tool path is set by the user via independent programming or via RoboDK Software.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT