ProLight – Protection and Safety ring
The ProLight is a visual indication, to reduce user hazards. A robot designed for collaborative operation shall provide a visual indication according to robotic safety requirements R15.06 and ISO 10218. The ProLight indicates with blue light that the robot is in operation, with red light a human interaction necessary and white light that the Cobot is off/no operation. This visualization ProLight ring is retrofittable for all types of UR robots: UR3/UR3e, UR5/UR5e, UR10/UR10e, UR16e. Additionally the ProLight has round edges to protect user of sharp-edged UR tool interface. Generally the ProLight reduces hazard for users.
Overview
The ProLight is a visual indication, to reduce user hazards. A robot designed for collaborative operation shall provide a visual indication according to robotic safety requirements R15.06 and ISO 10218. The ProLight indicates with blue light that the robot is in operation, with red light a human interaction necessary and white light that the Cobot is off/no operation. This visualization ProLight ring is retrofittable for all types of UR robots: UR3/UR3e, UR5/UR5e, UR10/UR10e, UR16e. Additionally the ProLight has round edges to protect user of sharp-edged UR tool interface. Generally the ProLight reduces hazard for users.
The ProLight is for visualization and display of the operating status of the robot in two colours. The ProLight ring is attached to the robot by clamps. Before attaching, it is necessary to unscrew the protective cap of the tool interface, which Universal Robots applies as standard. No tools are required for this. The protective ring is slipped over axis 6 of the UR robot and fastened with clamps.
The ProLight is controlled via the digital outputs DO8 and DO9. The output DO8 controls the colour red and the output DO9 controls the colour blue. To use these outputs, an output voltage of 24V must be stored.
Specifications
DimensionsUR3: 98mm x 87mm x 25mm
UR5: 115,5mm x 99mm x 25mm
UR10/UR16: 118,85mm x 114,1mm x 25mm
What's in the box? Preassembled lighting protection ring for direct attachment to the respective robot without any further assembly work.
A sensor connecting cable M8 6P straight, 1,5m (SAC-6P-M 8MS / 1.5-PUR) is part of the scope of delivery.
License type No royalties -> one-off purchase price
Features
Features • Meets the safety requirements for industrial robots DIN EN ISO 10218 and R15.06 for HRC applications
• Reduction of hazards for user
• Visualization of the current operating status (blue, red, white)
• Despite the coverage, the tool interface can still be used
• It is recommended for both HRC and non-HRC solutions
• Lighting protection ring can be retrofitted for every UR robot type
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
Availability
- Australia
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- India
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Malta
- Mexico
- Netherlands
- Poland
- Portugal
- Romania
- Slovakia
- Slovenia
- South Korea
- Spain
- Sweden
- Switzerland
- Taiwan
- Turkey
- United States