Overview
The LIFTKIT is a vertical positioning system for operating range extension of a Universal Robot. It is a ready to install 7th axis system including a telescopic pillar, controller and software plugin for Universal Robots (UR Caps).
- Ready to run in 30 minutes. Attach the robot to the pillar, plug in the cables and install the UR Caps plugin.
- Axis positioning is directly accessible in the UR Polyscope environment
- The maximum stroke range available ranges between 500 mm to 900 mm with a compact retracted height.
Specifications
Software version requiredPolyscope 3.6 or higher
CertificationsEN ISO 12100-2
EN 61000-6-2 / EN 61000-6-3
EN/IEC 60601-1
CE (2006/42/EC)
DimensionsPillar: LxWxH 163 mm x 163 mm x height (height = stroke/2 + 265 mm); (height = stroke/2 + 275 mm, stroke/2+475 mm enhanced version)
Controller: LxWxH 365 mm x 150 mm 87 mm
What's in the box?
- Telescopic pillar
- Mounting plates
- Controller
- USB drive with UR Caps software
- Cables
- Mounting accessories
- Installation instructions
License type One-time purchase
Features
- UR+ certified vertical positioning axis for operating range extension of a Universal Robot
- Robust pillar design for industrial use, vibration free motion and virtually maintenance free
- No hardware/software development required, ready to use complete system solution
- UR Caps included for direct positioning access within the UR Polyscope environment
- Hardware interface compatible with UR3e, UR5e, UR10e, UR16e robots and enhanced version for UR20 and UR30 robots
- Attachment threads for third party external cable management
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
- UR30
Availability
- China Mainland
- Japan