EVOTEC Protective covers
EVOTEC protective covers for all UR cobot models, made of various types of technical fabrics. Help ensure safe operation of the robot in harmful conditions. Extend the robot’s lifetime and allow it to work in harmful environment. Help maintain hygienic conditions in food production.
Overview
EVOTEC protective covers for all UR cobot models, made of various types of technical fabrics. Help ensure safe operation of the robot in harmful conditions. Extend the robot’s lifetime and allow it to work in harmful environment. Help maintain hygienic conditions in food production.
The cover is made of technical fabric, the type of which depends on the application. It is fastened along its whole length with fasteners suitable for the application (e.g. velcro, water-resistant zipper etc.). The cover is designed with looser fabric in joint areas, which allows the cobot to move freely. Nothing has to be removed or disconnected for installation. Covers can be customized with cable holders, pockets etc.
Specifications
Software informationEVOTEC protective covers for UR cobots are made of technical fabrics with various properties depending on the working environment conditions. They are designed in a way that ensures free movement of the robot without triggering sensors. Covers help protect vulnerable areas of the cobot from harmful factors such as dust, abrasives, coolants, corrosive chemicals, heat and others. Depending on the conditions, the covers can be divided into categories:
- EVO_coat – painting, coating
- EVO_dust – machning, dusty or wet conditions
- EVO_heat – high heat conditions, e.g. in welding
- EVO_pure – high cleanliness, e.g. in food production
Covers are made on demand, with possibility of customization and adjusting the design to individual requirements.
DimensionsFits in a medium sized box, size and weight depend on robot model and application.
What's in the box?
- Robot cover
- Installation instructions if printed version is requested (otherwise sent by email)
- Custom parts if included in the custom design
License type Both one-time purchase and subscription options available
Features
- Made from technical fabrics with various properties depending on working environment: dustproof, chemical-resistant, non-shedding, heat-reflecting, nonflammable, food contact safe etc.
- Velcro or zipper fastening
- Designed to allow free movement on all axes
- Customizable design (possibility to integrate with tool, add cable holders, pockets etc.)
- Can be put on and taken off repeatedly
- Intended as a long-term solution (depending on application – possibly years)
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
- UR30
- URSim
Availability
- Australia
- Austria
- Bangladesh
- Belgium
- Bulgarian
- China Mainland
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Netherlands
- New Zealand
- Norway
- Oman
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- Vietnam