Overview
Plug and play product that includes vacuum ready pneumatic sanders, robot mount, solenoid enabling robotic operation. Also available kits that include auto-start vacuum and air/vac hose
Sander is turned on/off via a solenoid controlled by the UR Cap. Sander path is controlled through independent programming.
Specifications
DependenciesFT Sensor is recommended
DimensionsSee below – 4 Sanders are available
What's in the box?
- Vac ready Sander
- Solenoid and mounting system
- Kits also available with auto-start industrial vacuum and custom 20' combined vac/air hose.
License type One-time purchase

Features
- Control of sanding process and improved consistency.
- Control of sanding force, pattern, abrasive changes.
- Removes operator fatigue and potential ergonomic injuries.
- High durability of pneumatic motor allows continued operation.
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- China Mainland
Contact us
Your inquiry will be sent to our partner, who will contact you as soon as possible.