Dorner 2200 Series Conveyor
The 2200 Series low profile, high performance fabric and modular belt conveyors feature a high speed nose bar transfer option, a durable single piece frame design, universal T-slots, and a wide range of belting and guiding options. 2200 Series conveyors are designed to be the infeed and discharge to a Universal Robot. The conveyor will bring the product to the robot and then take the product away from the robot.
Overview
The 2200 Series low profile, high performance fabric and modular belt conveyors feature a high speed nose bar transfer option, a durable single piece frame design, universal T-slots, and a wide range of belting and guiding options. 2200 Series conveyors are designed to be the infeed and discharge to a Universal Robot. The conveyor will bring the product to the robot and then take the product away from the robot.
...
Specifications
Software version required3.7 and 5.0 and higher
Dependencies?The conveyors require a motor and a controller or
variable speed drive. This can be supplied by Dorner.
Certifications and standards All Dorner 2200 Series standard conveyors (not including gearmotors and controllers) are CE approved. CE approval follows the provisions of the following directives; Machine Directive 2006/42/EC, EU Low Voltage Directive 2006/95/EC, and EMC Directive 2004/108/EC. All conveyors are marked with the CE symbol on the Dorner serial number tag located on the conveyor frame. Contact the factory for the CE Declaration of Conformity.
All Dorner 2200 Series standard conveyors (not including gearmotors and controllers) are designed and manufactured in accordance with the restrictions defi ned in the “Restriction of Hazardous Substances” directive, citation 2002/95/EC, commonly known as RoHS. All conveyors are marked with the RoHS symbols on the Dorner serial number tag located on the conveyor frame.
Gearmotors and Controllers:
All Dorner 2200 Series gearmotors and controllers carry one or more of the following approvals. Products are not covered by each approval. Please see the appropriate part number on the Gearmotor and controller charts.
Consult Engineering Manuals for more details.
Clean Room Certifications:
All of the 2200 Series products are designed and constructed to be used in clean room environments. The 2200
Series products have gone through third party testing and certification and are certified for use in ISO Standard 14644-1. Class 5 and Federal Standard 209 Class 100 Clean Room applications.
DimensionsThe dimensions will vary based on application.
Choices range from 25 mm (1 in) to 609 mm (24 in) wide, 457 mm (18 in) to 9 m (30 ft) in length.
What's in the box? The conveyor and all accessories, guiding, motors and controls that are selected at the time of purchase.
License type The conveyors are sold through authorized partners.
Features
- Dorner’s Industry Best V-Guiding provides positive belt tracking, even under demanding side load applications
- Precise rack and pinion belt tensioning allows for fast and simple tensioning
- Sealed for life bearings reduces maintenance
- Universal Drive provides flexibility in design layout and simplicity in spare part management
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
Availability
- Austria
- Belgium
- Bulgarian
- Canada
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Luxembourg
- Malta
- Netherlands
- Norway
- Oman
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Arab Emirates
- United Kingdom
- United States