<link rel="stylesheet" href="styles-ZYLTUVNT.css"> Skip to main content

UR Marketplace

Categories

519 products

showing

2 Station SmartCell
fsk industries

2 Station SmartCell

The unique feature of the SmartCell®️ is the combination of easy-to-use software (URCap) and the protected SAEP handle developed by fsk industries - the operating handle of the SmartCell®️. The SAEP is positioned exactly where it is always within easy reach, without the need for an additional foot switch or awkward-to-operate buttons. At the same time, the SAEP, which is adapted to the natural contours of our hand, offers all the functions required during the entire process via multifunctional buttons. Even when wearing gloves. This makes it so easy to operate that the entire process is no longer even referred to as "programming". There is no easier way to automate.  

2-Jaw Parallel Grippers with Long Stroke
ZIMMER group

2-Jaw Parallel Grippers with Long Stroke

The MATCH gripper of the LWR50L-21-00001-A series is based on the powerful GEH6040IL from Zimmer Group and is the right solution when robotics need to do more. In combination with Universal Robots and the corresponding URCaps compatibility, the gripper can be easily integrated, parameterized and directly incorporated into existing automation processes.

2D Robot Guidance with VISOR® Robotic
SensoPart

2D Robot Guidance with VISOR® Robotic

VISOR®️ Robotic is a powerful and easy-to-use vision sensor solution for 2D robot guidance with Universal Robots. It enables robots to locate parts on trays, feeders, belts, workstations, and other handling areas, making it ideal for pick-and-place, assembly, material handling, machine loading, feeding, and quality-related applications.

2D Robot Vision with Smart Camera B60
Wenglor

2D Robot Vision with Smart Camera B60

B60 – an easy-to-use and modular, high-performance camera offering a versatile, fast and robust solution for 2D robot guidance. In combination with the extensive wenglor uniVision 3 machine vision software, it can be easily integrated in robot vision systems to reliably solve, for example, pick and place applications. The URCap guides through all the calibration steps and provides sample program routines.The system allows the guidance of the robot to specific coordinates for inspecting the part and outputs valuable data for subsequent analysis in assembly applications. Get informed!

2F-140
Robotiq

2F-140

The 2F-140, along with the 2F-85, are the grippers for collaborative robots. Its Plug + Play integration adapts quickly to parts of various shapes and sizes. 

2F-85
Robotiq

2F-85

The 2F-85, along with the 2F-140, are the grippers for collaborative robots. Its Plug + Play integration adapts quickly to parts of various shapes and sizes. The 2F-85’s patented finger design enables both internal and external parallel gripping, as well as a unique encompassing grip model.

2FG14
OnRobot

2FG14

Introducing the 2FG14: a durable gripper for heavy parts with customizable fingers. Easy to integrate and built for tough environments, with its solid base ensuring reliable performance. Enhance your manufacturing efficiency today.

2FG7
OnRobot

2FG7

OnRobot's 2FG7 is a complete, low-cost, off-the-shelf electric parallel gripper that can be deployed within minutes and requires no custom engineering for installation, programming, or maintenance. The 2FG7 is easily redeployed on any collaborative robot, making it ideal for low-volume, high-mix production, and enabling fast ROI for many different applications.

2FGP20
OnRobot

2FGP20

The OnRobot 2FGP20 electric gripper offers a wide stroke and customizable arms to easily handle heavy or open boxes, shelf-ready products, and other containers such as Euro containers (plastic KLT bins) that can’t be handled with traditional vacuum grippers. Like all OnRobot electric grippers, the 2FGP20 provides fast, out-of-the-box deployment with intuitive programming. An integrated vacuum gripper places slip sheets without changing the gripper or requiring another handling method. The 2FGP20 gripper has a versatile payload of 20kg, making it ideal for handling food boxes or pouches and tetra-packed items, as well as fast-moving consumer goods such as toiletries, cosmetics, and pharmaceutical products.

3-Finger Adaptive Robot Gripper
Robotiq

3-Finger Adaptive Robot Gripper

The 3-Finger Adaptive RobotGripper is the best option for maximum versatility and flexibility. It picks up any object of any shape.

360° Gluing – Integration Kit
Robatech

360° Gluing – Integration Kit

Are you looking to use Universal Robots for a gluing process? Then you’ve found the right partner. Robatech offers you the special UR+ Integration Kit. It connects the cobots with Robatech adhesive application systems in a simple and reliable manner. The integration kit includes a holder for the application head and attachments for the heating hose on the robot arm. With the GlueBot software, the glue application process can be easily programmed. Settings for the heating hose, the application head and the melter can also be made easily using the cobot touch pad. The system status is always visible and clearly visualized on the touch pad. As a global expert in adhesive application systems, Robatech offers versatile system solutions for processing thermoplastic and reactive hot melt and dispersion adhesives. The modular systems consist of an adhesive melter or feeding unit, hose and application head. The optional RobaFeed 3 automatic filling system for melters ensures operator safety and extends the glue granulate refill intervals. The special UR+ Integration Kit was developed and certified for the perfect interaction of cobots and Robatech adhesive application systems. Gluing processes are very versatile. Robatech adhesive application solutions are too. Would you like to learn more? Contact your local Robatech representative.

3D - Smart Assistant for efficient cooperation
Smart Robots

3D - Smart Assistant for efficient cooperation

A real collaborative interaction between human and cobot is now possible! Smart Robots assists and supports human operators by creating a more productive, comfortable and sustainable workplace for smart factories. With its cutting-edge technology, the Smart Robots device uses 3D vision to detect the operator hands and recognizes movements in real time. It can verify correctness of human actions, and provide feedback to the operator reducing errors and training time. In addition, the product enables the cobot to cooperate with humans as a smart co-worker. With easy-to-use features the product can schedule and synchronize in real-time robot operations, depending on human actions, and receive on demand commands with simple hand gestures, all while keeping the operator safe by avoiding cobot collisions.

Automation guide

Automation guide

Find the right automation solution and partner for your business
Get personalized support and expert recommendations within 48 hours - completely free and with no obligations